Plain bearing / Bushes / composite material / PAP P10

Plain bearing / Bushes / composite material / PAP P10
[Specifications]
・Material: Leaded

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP0203 P10
PAP0205 P10
PAP0303 P10
PAP0304 P10
PAP0305 P10
PAP0306 P10
PAP0403 P10
PAP0406 P10
PAP0410 P10
PAP0505 P10
PAP0508 P10
PAP0510 P10
PAP0606 P10
PAP0608 P10
PAP0610 P10
PAP0710 P10
PAP0808 P10
PAP0810 P10
PAP0812 P10
PAP1008 P10
PAP10060 P10
PAP1010 P10
PAP1012 P10
PAP1015 P10
PAP105115 P10
PAP11060 P10
PAP110115 P10
PAP11550 P10
PAP11560 P10
PAP1208 P10
PAP120100 P10
PAP1210 P10
PAP1215 P10
PAP1225 P10
PAP13060 P10
PAP130100 P10
PAP1310 P10
PAP14060 P10
PAP1410 P10
PAP1412 P10
PAP1415 P10
PAP1420 P10
PAP1425 P10
PAP1510 P10
PAP1512 P10
PAP1515 P10
PAP1520 P10
PAP1525 P10
PAP1610 P10
PAP1615 P10
PAP1620 P10
PAP1625 P10
PAP1810 P10
PAP1815 P10
PAP1820 P10
PAP1825 P10
PAP200100 P10
PAP2020 P10
PAP2215 P10
PAP2225 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

0.38 €

1 4 Days 23.5-10.03

0.28 €

1 4 Days 23.540289776556161.05

0.52 €

1 5 Days 34.5-10.03

0.43 €

1 4 Days 34.5402897765564710.04

0.43 €

1 4 Days 34.5402897765566110.05

0.33 €

1 4 Days 34.5-10.06

-

1 Quote 45.5402897765572210.03

0.35 €

1 4 Days 45.5402897765576010.06

0.42 €

1 4 Days 45.5-1.0-

0.35 €

1 4 Days 5740289776558381.05

3.59 €

1 12 Days 57-1.08

0.45 €

1 4 Days 5740289776721181.010

0.40 €

1 4 Days 6840289776559371.06

0.58 €

1 4 Days 6840289776559681.08

0.43 €

1 4 Days 6840289776558902.010

0.48 €

1 4 Days 79-2.010

0.42 €

1 4 Days 81040289776561182.08

0.50 €

1 4 Days 81040289776560192.010

0.53 €

1 4 Days 81040289776560573.012

0.73 €

1 4 Days 1012-2.08

32.62 €

1 4 Days 1001054028977659737371.060

0.67 €

1 4 Days 101240289776561633.010

0.78 €

1 4 Days 101240289776562173.012

1.15 €

1 4 Days 101240289776562314.015

57.42 €

1 4 Days 10124028977659775746.0115

36.30 €

1 4 Days 1101154028977659812407.060

45.30 €

1 4 Days 1101154028977659799781.0115

57.67 €

1 4 Days 115120-354.050

92.72 €

1 4 Days 115120-425.060

1.17 €

1 4 Days 121440289776565522.08

109.92 €

1 4 Days 1201254028977659874739.0100

1.20 €

1 4 Days 121440289776563543.010

1.08 €

1 4 Days 121440289776564465.015

1.83 €

1 4 Days 121440289776565218.025

105.38 €

1 4 Days 1301354028977659942481.060

119.28 €

1 4 Days 1301354028977659911800.0100

99,999.00 €

1 4 Days 1315-3.010

112.93 €

1 4 Days 140145-515.060

1.03 €

1 4 Days 141640289776565904.010

1.43 €

1 4 Days 141640289776566134.012

1.85 €

1 4 Days 1416-5.015

1.67 €

1 4 Days 1416-7.020

1.92 €

1 4 Days 141640289776775199.025

1.13 €

1 4 Days 151740289776567294.010

1.57 €

1 4 Days 1517-5.012

1.28 €

1 4 Days 151740289776567816.015

1.35 €

1 Quote 151740289776568288.020

1.53 €

1 4 Days 1517402897765684210.025

1.52 €

1 4 Days 1618-4.010

1.28 €

1 4 Days 161840289776569416.015

1.52 €

1 4 Days 161840289776569968.020

1.77 €

1 4 Days 1618402897765702310.025

-

1 Quote 182040289776570614.010

1.47 €

1 4 Days 182040289776570857.015

1.65 €

1 4 Days 182040289776571469.020

1.85 €

1 4 Days 1820402897765717711.025

149.78 €

1 4 Days 20020540289776601221222.0100

1.68 €

1 4 Days 2023402897765728315.020

1.63 €

1 4 Days 2225402897765742913.015

2.18 €

1 4 Days 2225402897765750421.025

Loading...

Basic information

Operating Temperature Range(°C) -40::110 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Leaded

Tech Support