Plain bearing / Bushes / composite material / PAP P11

Plain bearing / Bushes / composite material / PAP P11
[Specifications]
・Material: Leaded

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P11

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP0406 P11
PAP0505 P11
PAP0606 P11
PAP0610 P11
PAP0808 P11
PAP0810 P11
PAP0812 P11
PAP1005 P11
PAP1010 P11
PAP1015 P11
PAP1020 P11
PAP1210 P11
PAP1212 P11
PAP1215 P11
PAP1220 P11
PAP1225 P11
PAP1415 P11
PAP1515 P11
PAP1525 P11
PAP1615 P11
PAP1625 P11
PAP1815 P11
PAP2015 P11
PAP2020 P11
PAP2025 P11
PAP2030 P11
PAP2220 P11
PAP2225 P11
PAP2430 P11
PAP2525 P11
PAP2530 P11
PAP2830 P11
PAP3020 P11
PAP3030 P11
PAP3040 P11
PAP3530 P11
PAP4050 P11
PAP5040 P11
PAP5060 P11
PAP6040 P11
PAP6050 P11
PAP6060 P11
PAP7050 P11
PAP7070 P11
PAP80100 P11
PAP8060 P11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

0.68 €

1 4 Days 45.540289776557841.06

0.60 €

1 4 Days 57-1.05

0.68 €

1 4 Days 6840289776559511.06

0.83 €

1 4 Days 68-2.010

1.12 €

1 4 Days 81040289776561322.08

0.93 €

1 4 Days 810-2.010

1.20 €

1 4 Days 810-3.012

1.08 €

1 4 Days 101240289776563091.05

1.52 €

1 4 Days 1012-3.010

1.88 €

1 4 Days 1012-4.015

2.58 €

1 4 Days 101240289776562936.020

2.07 €

1 4 Days 1214-3.010

-

1 Quote 1214-4.012

2.33 €

1 4 Days 1214-5.015

-

1 4 Days 1214-7.020

3.05 €

1 4 Days 1214-9.025

2.38 €

1 4 Days 1416-5.015

3.40 €

1 4 Days 1517-7.015

2.75 €

1 4 Days 1517402897765686610.025

3.22 €

1 4 Days 161840289776569657.015

5.53 €

1 4 Days 1618402897765704711.025

5.27 €

1 4 Days 1820-7.015

3.22 €

1 4 Days 2023402897767222413.015

3.43 €

1 4 Days 2023402897765730617.020

5.18 €

1 4 Days 2023-21.025

5.25 €

1 4 Days 2023-25.030

4.10 €

1 4 Days 2225-21.020

6.27 €

1 4 Days 2225402897765752826.025

6.52 €

1 4 Days 2427-34.030

7.45 €

1 4 Days 2528402897765734426.025

9.73 €

1 4 Days 2528402897765777131.030

11.10 €

1 4 Days 2832-47.030

6.70 €

1 4 Days 3034-37.020

7.80 €

1 4 Days 3034402897765802055.030

17.73 €

1 4 Days 3034402897765808267.040

10.77 €

1 4 Days 3539402897765826666.030

15.82 €

1 4 Days 40444028977658488111.050

21.60 €

1 4 Days 5055-139.040

24.73 €

1 4 Days 50554028977658792209.060

30.13 €

1 4 Days 60654028977658976165.040

-

1 Quote 60654028977658990211.050

46.53 €

1 4 Days 60654028977659010248.060

40.60 €

1 4 Days 70754028977659232245.050

75.97 €

1 4 Days 7075-336.070

86.10 €

1 4 Days 8085-554.0100

60.78 €

1 4 Days 8085-332.060

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::110 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Leaded

Tech Support