Plain bearing / Bushes / composite material / with lubrication pocket / DIN ISO 3547 / PAP P20

Plain bearing / Bushes / composite material / with lubrication pocket / DIN ISO 3547 / PAP P20
[Specifications]
・Lubrication & Maintenance: Low-maintenance. for lubricated applications
・Material: Leaded

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P20
・DIN ISO 3547

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP0808 P20
PAP0810 P20
PAP0812 P20
PAP1008 P20
PAP10050 P20
PAP10060 P20
PAP1010 P20
PAP1015 P20
PAP1212 P20
PAP1215 P20
PAP1220 P20
PAP1420 P20
PAP1510 P20
PAP1525 P20
PAP1615 P20
PAP1620 P20
PAP1815 P20
PAP1820 P20
PAP2015 P20
PAP2020 P20
PAP2025 P20
PAP2030 P20
PAP2220 P20
PAP2515 P20
PAP2520 P20
PAP2525 P20
PAP2530 P20
PAP3025 P20
PAP3040 P20
PAP3230 P20
PAP3530 P20
PAP3550 P20
PAP4030 P20
PAP4040 P20
PAP4050 P20
PAP4550 P20
PAP5025 P20
PAP5040 P20
PAP5540 P20
PAP6030 P20
PAP6040 P20
PAP6060 P20
PAP7050 P20
PAP7070 P20
PAP7540 P20
PAP7580 P20
PAP8080 P20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

0.83 €

1 4 Days 810-2.08

-

1 Quote 810-2.010

0.77 €

1 4 Days 810-2.012

1.00 €

1 4 Days 1012-2.08

-

1 Quote 100105-285.050

41.98 €

1 4 Days 1001054028977659768362.060

0.98 €

1 4 Days 1012-2.010

1.22 €

1 4 Days 1012-4.015

-

1 Quote 1214-4.012

1.73 €

1 4 Days 1214-4.015

1.87 €

1 4 Days 1214-6.020

1.68 €

1 4 Days 1416-6.020

2.42 €

1 4 Days 1517-3.010

3.32 €

1 4 Days 160165-9.025

1.57 €

1 4 Days 161840289776569896.015

2.45 €

1 4 Days 1618-8.020

1.90 €

1 4 Days 1820-6.020

2.03 €

1 4 Days 1820-7.025

-

1 Quote 2023402897765727611.015

1.93 €

1 4 Days 2023402897765731314.020

2.65 €

1 4 Days 2023402897774676519.025

3.27 €

1 4 Days 2023402897765739923.030

2.55 €

1 4 Days 2225402897765748115.020

3.03 €

1 4 Days 2528-14.015

-

1 Quote 2528402897765770218.020

-

1 Quote 2528402897765774023.025

3.92 €

1 4 Days 2528402897765778826.030

-

1 Quote 3034402897765799337.025

4.95 €

1 4 Days 3034402897765809960.040

-

1 Quote 3236-47.030

5.00 €

1 4 Days 3539402897767395553.030

7.65 €

1 4 Days 3539402897767650588.050

5.73 €

1 4 Days 4044402897765842659.030

6.32 €

1 4 Days 4044402897765845780.040

-

1 Quote 4044402897765850198.050

10.37 €

1 4 Days 45504028977658624140.050

8.08 €

1 4 Days 5055402897765868678.025

7.80 €

1 4 Days 50554028977658761118.040

12.22 €

1 4 Days 55604028977658891137.040

15.69 €

1 4 Days 60654028977658945109.030

10.30 €

1 4 Days 60654028977658983136.040

15.07 €

1 4 Days 60654028977659027221.060

16.32 €

1 4 Days 70754028977659249213.050

-

1 Quote 70754028977659294303.070

28.65 €

1 4 Days 75804028977659300180.040

50.78 €

1 4 Days 7580-365.080

99,999.00 €

1 4 Days 8085-367.080

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::110 Lubrication & Maintenance Low-maintenance. for lubricated applications Material Leaded

Tech Support