Rod End Bearings, Spherical Bearings (2876)

Rod End Bearings, Spherical Bearings 2876

Product Details:

Manufacturer part number: 2876

Brand: TIMKEN

Price: 190.37

Delivery time: 4 Days


Technical Data:

I.D. d: 33.338 mm

O.D. D: - mm

Cage: Sheet steel cage

EAN: -

Product range: Inner ring (cone) only with roller set


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2876

Part Number
2876
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Cage EAN Product range Weight
(g)

190.37 €

1 4 Days 33.338-Sheet steel cage-Inner ring (cone) only with roller set300.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Temperature range -30 to +120 °C

This page is Rod End Bearings, Spherical Bearings, part number 2876.
You can find the detail information about specifications and dimensions on part number 2876.

Variation of this product

Part Number
28580
28584
28680
2877
2878
28919
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Cage EAN Product range Weight
(g)

-

1 Quote --Sheet steel cage0053893231785Inner ring (cone) only with roller set1000.0

-

1 Quote 52.388-Sheet steel cage0053893232225Inner ring (cone) only with roller set449.0

87.11 €

1 4 Days 55.562-Sheet steel cage0053893232966Inner ring (cone) only with roller set512.0

186.77 €

1 4 Days 34.925-Sheet steel cage0053893652542Inner ring (cone) only with roller set300.0

-

1 Quote 34.925-Sheet steel cage0053893122236Inner ring (cone) only with roller set133.0

101.27 €

1 4 Days -99.979-0053893233543Outer ring (cup) only243.0

Tech Support