Tapered roller bearing / outer ring selectable / P0, PN2, ABEC 1 / TIMKEN

Tapered roller bearing / outer ring selectable / P0, PN2, ABEC 1 / TIMKEN
Configurable in [inner diameter] 1,375 - 266.7 mm / [outer diameter] 6,299 - 342.9 mm / [width] 1,375 - 86 mm


When selecting TIMKEN tapered roller bearings, you should consider the dimensions, speed, load rating and operating temperature. The configurable inner diameter of the tapered roller bearings is between 1,375 and 266.7 mm. The outer diameter is also configurable and is between 6,299 and 342.9 mm. They can also be configured in width between 1,375 and 86 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02473
02474
02474/02420
02872
02875
02876
02877
02878
03062
03062/03162
05066
05079
05185
07093
07096
07100/07196
07100/07204
07196
07205
08231
09074/09195
09195
11157
11162
11300
11315
11520
11590
12168
12303
1280
1328
13620
13685
1380
13836
14116
14124
14139
14273
14283
14585
15100
15101/15245
15106
15115
15116
15117
15123
15123/15245
15243
15245
15250
15578
15580
16137
16143
16150/16283
1620
16284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

-

1 Quote ----0053893159775-288.0

42.33 €

1 4 Days 28.575---0053893159881-270.0

91.57 €

1 4 Days 28.57568.26222.225Sheet steel cage0053893290355Complete tapered roller bearing413.0

-

1 Quote 28.575---0053893160825-332.0

45.66 €

1 4 Days 31.75---0053893122052-302.0

-

1 Quote 31.75---0053893122076-306.0

46.60 €

1 4 Days ----0053893161266-273.0

-

1 Quote 34.925---0053893161440-277.0

-

1 Quote 15.875-14.288-0053893161747-680.0

92.94 €

1 4 Days 15.87541.27514.288Sheet steel cage-Complete tapered roller bearing100.0

-

1 Quote 16.993---0053893162652-90.0

-

1 Quote 19.987---0053893163598-80.0

-

1 Quote -47--0053893164021-54.0

66.74 €

1 4 Days 23.812---0053893165028-95.0

258.22 €

1 4 Days 25.159---0053893165240-88.0

39.48 €

1 4 Days ---Sheet steel cage-Complete tapered roller bearing40.0

46.95 €

1 4 Days 25.451.99415.011Sheet steel cage-Complete tapered roller bearing147.0

-

1 Quote ------42.0

-

1 Quote -52--0053893167510-70.0

-

1 Quote -58.738--0053893168692-54.0

42.43 €

1 4 Days 19.0549.22519.845Sheet steel cage-Complete tapered roller bearing190.0

-

1 Quote -49.225--0053893169897-60.0

112.37 €

1 4 Days 39.98--Sheet steel cage0053893172095Inner ring (cone) only with roller set230.0

120.38 €

1 4 Days 41.275--Sheet steel cage0053893172255Inner ring (cone) only with roller set219.0

-

1 Quote -76.2--0053893172521Outer ring (cup) only143.0

-

1 Quote -80--0053893172705Outer ring (cup) only193.0

-

1 Quote -42.863--0053893173023Outer ring (cup) only49.0

-

1 Quote 15.875--Sheet steel cage0053893173122Inner ring (cone) only with roller set67.0

71.48 €

1 4 Days 42.862--Sheet steel cage0053893174747Inner ring (cone) only with roller set221.0

25.15 €

1 4 Days -76.992--0053893175140Outer ring (cup) only111.0

49.26 €

1 4 Days 22.225--Sheet steel cage0053893103174Inner ring (cone) only with roller set189.0

-

1 Quote -52.388--0053893103488Outer ring (cup) only74.0

-

1 Quote -69.012--0053893178202Outer ring (cup) only117.0

38.94 €

1 4 Days 38.1--Sheet steel cage0053893178615Inner ring (cone) only with roller set192.0

-

1 Quote 22.225--Sheet steel cage0053893103846Inner ring (cone) only with roller set141.0

-

1 Quote -65.088--0053893179803Outer ring (cup) only74.0

44.35 €

1 4 Days 30.226--Sheet steel cage0053893180823Inner ring (cone) only with roller set238.0

36.51 €

1 4 Days 31.7568.95619.583Sheet steel cage0053893181509Inner ring (cone) only with roller set228.0

-

1 Quote 34.975--Sheet steel cage0053893183213Inner ring (cone) only with roller set200.0

51.77 €

1 4 Days -69.012--0053893183510Outer ring (cup) only135.0

52.17 €

1 4 Days -72.085--0053893184081Outer ring (cup) only224.0

221.86 €

1 4 Days 34.925--Sheet steel cage0053893184524Inner ring (cone) only with roller set200.0

-

1 Quote 25.4--Sheet steel cage0053893185248Inner ring (cone) only with roller set219.0

42.11 €

1 4 Days 25.46219.05Sheet steel cage0053893654003Complete tapered roller bearing300.0

-

1 Quote 26.988--Sheet steel cage0053893185750Inner ring (cone) only with roller set213.0

54.68 €

1 4 Days 29.987--Sheet steel cage0053893186221Inner ring (cone) only with roller set181.0

-

1 Quote 30.112--Sheet steel cage0053893186245Inner ring (cone) only with roller set180.0

-

1 Quote ---Sheet steel cage0053893186351Inner ring (cone) only with roller set186.0

-

1 Quote 31.75--Sheet steel cage0053893187389Inner ring (cone) only with roller set154.0

49.33 €

1 4 Days 31.756218.161Sheet steel cage0053893654096Complete tapered roller bearing230.0

-

1 Quote -61.913--0053893188393Outer ring (cup) only91.0

-

1 Quote -62--0053893188539Outer ring (cup) only82.0

16.73 €

1 4 Days -63.5--0053893188775Outer ring (cup) only123.0

-

1 Quote 25.4--Sheet steel cage0053893189673Inner ring (cone) only with roller set160.0

29.72 €

1 4 Days 26.987--Sheet steel cage0053893189796Inner ring (cone) only with roller set145.0

77.60 €

1 4 Days 1.375--Sheet steel cage0053893190679Inner ring (cone) only with roller set249.0

82.15 €

1 4 Days 36.512--Sheet steel cage0053893190792Inner ring (cone) only with roller set235.0

134.09 €

1 4 Days 38.172.23823.812Sheet steel cage0053893654157Complete tapered roller bearing404.0

95.43 €

1 4 Days -66.675--0053893104324Outer ring (cup) only131.0

26.31 €

1 4 Days -72.238--0053893191263Outer ring (cup) only160.0

Loading...

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Temperature range -30 to +120 °C

Tech Support