Tapered roller bearings AS Series (394 AS)

Tapered roller bearings  AS Series 394 AS

Product Details:

Manufacturer part number: 394 AS

Brand: TIMKEN

Price: 30.13

Delivery time: 4 Days


Technical Data:

I.D. d: - mm

O.D. D: 110 mm

Cage: -

EAN: 0053893025889

Product range: Outer ring (cup) only


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

394 AS

Part Number
394 AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Cage EAN Product range Weight
(g)

30.13 €

1 4 Days -110-0053893025889Outer ring (cup) only279.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Temperature range -30 to +120 °C

Tech Support