Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07204 B |
44348 B |
563 B |
854 B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O.D. D (mm) | EAN | Product range | Weight (g) | |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | - | 0053893167435 | - | 105.0 | ||
- | 1 | Quote | 88.5 | 0053893293226 | Outer ring (cup) only | 295.0 | ||
192.22 € | 1 | 4 Days | 127 | 0053893055329 | Outer ring (cup) only | 741.0 | ||
- | 1 | Quote | 190.5 | 0053893095912 | Outer ring (cup) only | 2983.0 |
Loading...
Precision (JIS) | Class 0 | Arrangement | Standard version | Temperature range | -30 to +120 °C |
---|