Tapered roller bearings C Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55200 C
72212 C
72218 C
72225 C
HH421246 C
HM516449 C
JLM710949 C
LM29711 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Cage EAN Product range Weight
(g)

-

1 Quote 50.8-Sheet steel cage0053893334011Inner ring (cone) only with roller set863.0

119.57 €

1 4 Days 53.975-Sheet steel cage0053893387154Inner ring (cone) only with roller set1240.0

133.65 €

1 4 Days 55.562-Sheet steel cage0053893387604Inner ring (cone) only with roller set1230.0

137.90 €

1 4 Days 57.15-Sheet steel cage0053893387833Inner ring (cone) only with roller set1163.0

-

1 Quote 98.425-Sheet steel cage0053893842653Inner ring (cone) only with roller set5076.0

128.63 €

1 4 Days 82.55-Sheet steel cage0053893630465Inner ring (cone) only with roller set1385.0

75.10 €

1 4 Days 65-Sheet steel cage0053893664873Inner ring (cone) only with roller set509.0

-

1 Quote -65.088-0053893655208Outer ring (cup) only91.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Temperature range -30 to +120 °C

Tech Support