Tapered roller bearings CJ Series

Tapered roller bearings  CJ Series
[Specifications]
・Precision (JIS): Class 0
・Product range: Inner ring (cone) only with roller set
・Number of Raceway Ring Rows: Single Track
・Arrangement: Standard version
・Cage: Sheet steel cage
・CJ Series

[Features]
・Spacer bearing assemblies speed up bearing installation time because there is no need for bearing adjustment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XC10240 CJ

Part Number
XC10240 CJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.57 €

1 4 Days

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 0053893086606 Product range Inner ring (cone) only with roller set
Temperature range -30 to +120 °C Weight(g) 82.0

Tech Support