Tapered roller bearings DH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XC10240 DH

Part Number
XC10240 DH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.68 €

1 4 Days

Loading...

  1. 1

Basic information

O.D. D(mm) 50.292 Precision (JIS) Class 0 Arrangement Standard version
Cage Sheet steel cage EAN 0053893653617 Product range Outer ring (cup) only
Temperature range -30 to +120 °C Weight(g) 43.0

This page is Tapered roller bearings DH Series, part number XC10240 DH.
You can find the detail information about specifications and dimensions on part number XC10240 DH.

Tech Support