Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05185 S |
07100 S |
2523 S |
3188 S |
369 S |
382 S |
395 S |
557 S |
560 S |
565 S |
575 S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Cage | EAN | Product range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | - | 47 | - | - | 0053893164380 | - | 102.0 | ||
- | 1 | Quote | 25.4 | - | - | - | - | - | 100.0 | ||
- | 1 | Quote | - | 69.85 | 19.05 | - | 0053893116839 | Outer ring (cup) only | 171.0 | ||
601.73 € | 1 | 4 Days | 31.75 | - | - | Sheet steel cage | 0053893124247 | Inner ring (cone) only with roller set | 379.0 | ||
71.37 € | 1 | 4 Days | 47.625 | - | - | Sheet steel cage | 0053893016498 | Inner ring (cone) only with roller set | 398.0 | ||
- | 1 | Quote | - | 96.838 | - | Sheet steel cage | 0053893018638 | Outer ring (cup) only | 244.0 | ||
- | 1 | Quote | 66.675 | - | - | Sheet steel cage | 0053893027456 | Inner ring (cone) only with roller set | 541.0 | ||
96.37 € | 1 | 4 Days | 53.975 | - | - | Sheet steel cage | 0053893053387 | Inner ring (cone) only with roller set | 1514.0 | ||
218.01 € | 1 | 4 Days | 68.262 | - | - | Sheet steel cage | 0053893054766 | Inner ring (cone) only with roller set | 1123.0 | ||
1,074.62 € | 1 | 4 Days | 63.5 | - | - | Sheet steel cage | 0053893056005 | Inner ring (cone) only with roller set | 1500.0 | ||
899.23 € | 1 | 4 Days | 76.2 | - | - | Sheet steel cage | - | Inner ring (cone) only with roller set | 1623.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Arrangement | Standard version |
---|---|---|---|---|---|
Temperature range | -30 to +120 °C |