Linear guideway carriages / high linear guideway carriages / four-row / precision class G3 / BMW

Linear guideway carriages / high linear guideway carriages / four-row / precision class G3 / BMW
[Specifications]
・Material: Steel. plastic
・Preload: Light Preload
・Ball chain: Without ball chain

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BMW30 EG3V1
BMW35 EG3V1
MRW35 EG3V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rolling Element Series Weight
(g)

84.19 €

1 4 Days Ball30 series1000.0

121.32 €

1 4 Days Ball35 series1900.0

237.99 €

1 4 Days Roller35 series1800.0

Loading...

  1. 1

Basic information

Preload Light Preload Ball chain Without ball chain Ball-/Roller rows Four-row
Design Block carriage Height High Length Standard
Manufacturer Schneeberger Material Steel. plastic Precision class Schneeberger G3
Temperature range -40 to +80 degrees Width Slim

Tech Support