Housing seals FS Series / Felt seal / SC…FS (SC207 FS)

Housing seals FS Series / Felt seal / SC…FS SC207 FS

Product Details:

Manufacturer part number: SC207 FS

Brand: SNR

Price: 12.16

Delivery time: 4 Days


Technical Data:

EAN: 3413520643959

Weight: 560.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC207 FS

Part Number
SC207 FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Weight
(g)

12.16 €

1 4 Days 3413520643959560.0

Loading...

  1. 1

Basic information

Temperature range -40 to +100 degrees Version Felt seal

This page is Housing seals FS Series / Felt seal / SC…FS, part number SC207 FS.
You can find the detail information about specifications and dimensions on part number SC207 FS.

Variation of this product

Part Number
SC206 FS
SC208 FS
SC209 FS
SC210 FS
SC211 FS
SC216 FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Weight
(g)

8.97 €

1 4 Days 3413520643904420.0

-

1 Quote 341352064400038.0

-

1 Quote 341352064405540.0

14.05 €

1 4 Days 3413520644109560.0

-

1 Quote 341352064415458.0

17.90 €

1 4 Days 341352064440691.0

Tech Support