Configure
  • Est. shipping days
    • All
    • Within 4 working days

Plummer block housings / Cast iron, Steel stainless / Internal diameter 20~90mm

Part number:

Still undefined. 18 possible part numbers found.
Quantity:

Part number list

Number of items

Material

Internal diameter

(mm)

Splitting

Weight

(g)

EAN

Minimum order quantity
Cast iron
45
Split
3220.0
3413520647827
1 pieces
Cast iron
50
Split
3378.0
3413520647841
1 pieces
Cast iron
55
Split
4794.0
3413520647865
1 pieces
Cast iron
60
Split
5456.0
3413520647889
1 pieces
Cast iron
75
Split
7072.0
-
1 pieces
Cast iron
85
Split
10510.0
3413520647988
1 pieces
Cast iron
90
Split
13040.0
3413520648008
1 pieces
Cast iron
20
Split
1597.0
3413520648206
1 pieces
Cast iron
-
Split
2580.0
3413520648244
1 pieces
Cast iron
-
Split
3510.0
3413520648268
1 pieces
Cast iron
-
Split
3528.0
3413520648305
1 pieces
Cast iron
-
Split
5656.0
-
1 pieces
Cast iron
-
Split
7450.0
3413520648381
1 pieces
Cast iron
-
Split
10280.0
3413520648404
1 pieces
Cast iron
-
Split
15150.0
3413520648442
1 pieces
Cast iron
-
Split
16120.001
3413520648466
1 pieces
Cast iron
-
Split
25500.0
3413520648503
1 pieces
Steel (stainless)
-
Non-split
1400.0
3413520577117
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
63.43 €
( 75.48 € )
4 working days
58.22 €
( 69.28 € )
4 working days
87.15 €
( 103.71 € )
4 working days
88.37 €
( 105.16 € )
4 working days
117.55 €
( 139.88 € )
4 working days
148.97 €
( 177.27 € )
4 working days
172.70 €
( 205.51 € )
4 working days
61.17 €
( 72.79 € )
4 working days
35.17 €
( 41.85 € )
4 working days
50.90 €
( 60.57 € )
4 working days
57.90 €
( 68.90 € )
4 working days
78.58 €
( 93.51 € )
4 working days
109.68 €
( 130.52 € )
4 working days
137.88 €
( 164.08 € )
4 working days
173.08 €
( 205.97 € )
4 working days
200.03 €
( 238.04 € )
4 working days
309.67 €
( 368.51 € )
4 working days
77.82 €
( 92.61 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Cast iron, Steel (stainless)
・Internal diameter(mm): 20~90

Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.