Configure
  • Est. shipping days
    • All
    • Within 4 working days

Strip P10 Series / Maintenance-free. for dry-running applications / Internal diameter 250mm

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Material

Width

(mm)

Weight

(g)

EAN

Minimum order quantity
Leaded
0.99
980.0
-
1 pieces
Lead-free
1.97
1900.0
4028977661884
1 pieces
Leaded
2.46
2460.0
4028977661914
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
147.47 €
( 175.49 € )
4 working days
140.52 €
( 167.22 € )
4 working days
115.05 €
( 136.91 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Lead-free, Leaded
・Internal diameter(mm): 250
・Outer diameter(mm): 500
・Width(mm): 0.99, 1.97, 2.46

KS PERMAGLIDE Strips PAS are available as an even material section. This material section can be used to make sliding elements in a variety of shapes.