Thrust washer P14 Series / Maintenance-free. for dry-running applications / Internal diameter 12~62mm

Thrust washer P14 Series / Maintenance-free. for dry-running applications / Internal diameter 12~62mm
[Specifications]
・Material: Lead-free, Leaded
・Internal diameter(mm): 12~62
・Outer diameter(mm): 24~90
・Width(mm): 1.5, 2

[Features]
・Absorbing and transferring axial forces coming from one direction
・Fixing moving components to each other
・Ensuring axial guidance accuracy over the entire service life
・P14 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAW12 P14
PAW14 P14
PAW16 P14
PAW20 P14
PAW22 P14
PAW26 P14
PAW28 P14
PAW32 P14
PAW38 P14
PAW42 P14
PAW48 P14
PAW52 P14
PAW62 P14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

2.82 €

1 4 Days Leaded12241.54.0-

1.72 €

1 4 Days Leaded14261.54.0-

2.43 €

1 4 Days Lead-free16301.56.04028977661273

2.03 €

1 4 Days Lead-free20361.58.0-

2.12 €

1 4 Days Lead-free22381.58.0-

3.58 €

1 4 Days Lead-free26441.511.0-

2.89 €

1 4 Days Lead-free28481.513.04028977661419

3.51 €

1 4 Days Leaded32541.516.04028977661440

4.35 €

1 4 Days Leaded38621.521.04028977661471

4.58 €

1 4 Days Leaded42661.523.0-

-

1 Quote Leaded4874239.0-

7.12 €

1 4 Days Lead-free5278240.0-

10.43 €

1 4 Days Leaded6290250.04028977661594

Loading...

  1. 1

Basic information

Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -40 to +110 degrees

Tech Support