Flanged Housings / Cast iron, Steel (stainless) / 2, 4 holes

Flanged Housings / Cast iron, Steel (stainless) / 2, 4 holes
[Specifications]
・Form: Oval, Square
・Material: Cast iron, Steel(stainless)
・Number of holes: 2, 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FL005
HPL207
SF204
SF206
SF207
SF208
SF209
SF210
SFL205
SFL206
SFL207
SFL209
SFL210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing I.D. d
(mm)
Bearing Material Flange Shape Width L
(mm)
Type Height h
(mm)
Number of holes Weight
(g)

9.55 €

1 4 Days -Steel--Bearings with Housings, Outer Ring Captured-2138.0

39.20 €

1 4 Days 35SteelCompact Type125Bearings with Housings, Outer Ring Captured90-690.0

23.78 €

1 4 Days 47Stainless SteelSquare Type86Bearings with Housings864470.0

-

1 Quote 62Stainless SteelSquare Type108Bearings with Housings1084850.0

99,999.00 €

1 4 Days 72Stainless SteelSquare Type118Bearings with Housings11841030.0

55.41 €

1 4 Days 80Stainless SteelSquare Type130Bearings with Housings13041380.0

69.52 €

1 4 Days 85Stainless SteelSquare Type137Bearings with Housings13741500.0

-

1 Quote 90Stainless SteelSquare Type143Bearings with Housings14341630.0

27.00 €

1 4 Days 52Stainless SteelCompact Type130Bearings with Housings682440.0

-

1 Quote 62Stainless SteelCompact Type148Bearings with Housings802580.0

99,999.00 €

1 4 Days 72Stainless SteelCompact Type161Bearings with Housings902740.0

69.03 €

1 4 Days 85Stainless SteelCompact Type188Bearings with Housings10821160.0

80.13 €

1 4 Days 90Stainless SteelCompact Type197Bearings with Housings11521360.0

Loading...

  1. 1

Basic information

Main Body Shape Block

Tech Support