O-ring (OR35-5)

O-ring OR35-5

Product Details:

Manufacturer part number: OR35-5

Brand: DICHTOMATIK

Price: 1.10

Delivery time: 4 Days


Technical Data:

Width: - mm

Weight: 10 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OR35-5

Part Number
OR35-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Weight
(g)

1.10 €

1 4 Days -10

Loading...

  1. 1

Basic information

Material Nitrile Rubber Temperature range -30 to +100 °C

This page is O-ring, part number OR35-5.
You can find the detail information about specifications and dimensions on part number OR35-5.

Variation of this product

Part Number
OR250-3
OR280-3
OR67-2.5
OR82-5.5
OR90-4
OR96-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Weight
(g)

3.12 €

1 4 Days -10

-

1 Quote 310

0.90 €

1 4 Days -10

0.50 €

1 4 Days -9

0.75 €

1 4 Days -10

0.92 €

1 4 Days -10

Tech Support