Lock washers / Steel / Internal diameter 30~120mm (MB6)

Lock washers / Steel / Internal diameter 30~120mm MB6

Product Details:

Manufacturer part number: MB6

Brand: NKE BEARINGS

Price: 0.55

Delivery time: 4 Days


Technical Data:

Internal diameter: 30 mm

Outer diameter: 49 mm

Width: 1.25 mm

Weight: 12.0 g

EAN: 9008745720857


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MB6

Part Number
MB6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

0.55 €

1 4 Days 30491.2512.09008745720857

Loading...

  1. 1

Basic information

Material Steel

This page is Lock washers / Steel / Internal diameter 30~120mm, part number MB6.
You can find the detail information about specifications and dimensions on part number MB6.

Variation of this product

Part Number
MB20
MB24
MB7
MB8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
EAN

3.04 €

1 4 Days 1001421.75143.09008745364334

6.88 €

1 4 Days 1201642208.09008745364372

0.50 €

1 4 Days 35571.2514.09008745364556

0.67 €

1 4 Days 40621.2523.09008745364563

Tech Support