Linear ball bearings / steel / open recirculating ball bearing and guideway / KH, LM

Linear ball bearings / steel / open recirculating ball bearing and guideway / KH, LM
[Specifications]
・Material: Standard bearing steel
・Seal: None open bearing
・Angle compensation: Without misalignment compensation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KH1228
KH1428
KH1630
KH3050
KH5070
LM5
LM8
LM13
LM16
LM20
LM25
LM30
LM35
LM40
LM50
LM60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
Series Weight
(g)
Width
(mm)

4.65 €

1 4 Days 12-198 series1928

7.10 €

1 4 Days 14-218 series2128

5.15 €

1 4 Days 16-2430 series2730

9.10 €

1 4 Days 30-4050 series9550

19.63 €

1 4 Days 50-62-25270

5.80 €

1 4 Days 515105 series410.2

5.84 €

1 4 Days 824158 series1617.5

4.49 €

1 4 Days 13322313 series4023

4.43 €

1 4 Days 16372816 series6926.5

5.51 €

1 4 Days 20423220 series8730.5

8.44 €

1 4 Days 25594025 series22041

10.07 €

1 4 Days 30644530 series25044.5

13.77 €

1 4 Days 357052-39049.5

22.47 €

1 4 Days 40806040 series58560.5

58.23 €

1 4 Days 501008050 series158074

65.50 €

1 4 Days 601109060 series200085

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Standard bearing steel Seal No sealing, open bearing
Temperature range -30 to +80 degrees Version Closed version

Tech Support