Linear ball bearings / steel / double ring groove / LM-S

Linear ball bearings / steel / double ring groove / LM-S
[Specifications]
・Material: Standard bearing steel
・Seal: None open bearing
・Angle compensation: Without misalignment compensation
・Diameter of Inscribed Circle dr(mm): 8
・Outer Diameter D(mm): 15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LM8 S

Part Number
LM8 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.10 €

1 4 Days

Loading...

  1. 1

Basic information

Diameter of Inscribed Circle dr(mm) 8 Overall Length L(mm) 17 Outer Diameter D(mm) 15
Angle compensation Without misalignment compensation Material Standard bearing steel Seal No sealing, open bearing
Series 8 series Temperature range -30 to +80 degrees Version Closed version
Weight(g) 8 Width(mm) 11.5

This page is Linear ball bearings / steel / double ring groove / LM-S, part number LM8 S.
You can find the detail information about specifications and dimensions on part number LM8 S.

Tech Support