Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Rolling Element Material | Fixing | Weight (g) | |
---|---|---|---|---|---|---|---|---|
12.10 € | 1 | 4 Days | 12 | Steel | Threaded pins | 673.0 | ||
10.02 € | 1 | 4 Days | 12.7 | - | Threaded pins | 668.0 | ||
12.10 € | 1 | 4 Days | 15 | Steel | Threaded pins | 662.0 | ||
17.17 € | 1 | 4 Days | 15.875 | - | Threaded pins | 658.0 | ||
12.50 € | 1 | 4 Days | 19.05 | - | Threaded pins | 621.0 | ||
9.32 € | 1 | 4 Days | 25 | Steel | Threaded pins | 730.0 | ||
- | 1 | Quote | 25.4 | - | Threaded pins | 750.0 | ||
17.53 € | 1 | 4 Days | 30 | Steel | Threaded pins | 1391.0 | ||
- | 1 | Quote | 28.575 | - | Threaded pins | 1167.0 | ||
18.23 € | 1 | 4 Days | 31.75 | - | Threaded pins | 1423.0 | ||
99,999.00 € | 1 | 4 Days | 34.925 | - | Threaded pins | 1385.0 | ||
24.26 € | 1 | 4 Days | 36.513 | - | Threaded pins | 1358.0 | ||
35.98 € | 1 | 4 Days | 40 | Steel | Threaded pins | 1818.0 | ||
99,999.00 € | 1 | 4 Days | 38.1 | - | Threaded pins | 1855.0 | ||
31.32 € | 1 | 4 Days | 45 | Steel | Threaded pins | 1962.0 | ||
34.52 € | 1 | 4 Days | 44.45 | - | Threaded pins | 1985.0 | ||
36.55 € | 1 | 4 Days | 50 | Steel | Threaded pins | 2356.0 | ||
40.19 € | 1 | 4 Days | 50.8 | - | Threaded pins | 2365.0 | ||
71.17 € | 1 | 4 Days | 57.15 | - | Threaded pins | 4194.0 | ||
64.03 € | 1 | 4 Days | 65 | Steel | Threaded pins | 4961.0 | ||
85.17 € | 1 | 4 Days | 75 | - | Threaded pins | 6181.0 | ||
103.70 € | 1 | 4 Days | 80 | Steel | Threaded pins | 7817.0 | ||
102.42 € | 1 | 4 Days | 85 | Steel | Threaded pins | 9030.0 | ||
55.65 € | 1 | 4 Days | 45 | Steel | Threaded pins | 4134.0 | ||
93.10 € | 1 | 4 Days | 55 | Steel | Threaded pins | 6456.0 | ||
86.63 € | 1 | 4 Days | 60 | Steel | Threaded pins | 7852.0 | ||
181.82 € | 1 | 4 Days | 65 | Steel | Threaded pins | 9082.0 | ||
290.30 € | 1 | 4 Days | 85 | - | Threaded pins | 17853.0 | ||
411.42 € | 1 | 4 Days | 90 | - | Threaded pins | 20520.0 | ||
- | 1 | Quote | 17 | - | Threaded pins | 400.0 | ||
51.03 € | 1 | 4 Days | 40 | Steel | Threaded pins | 1797.0 | ||
32.57 € | 1 | 4 Days | 55 | Steel | Threaded pins | 3171.0 | ||
13.42 € | 1 | 4 Days | 25 | Steel | Threaded pins | 1148.0 | ||
22.53 € | 1 | 4 Days | 35 | Steel | Threaded pins | 2157.0 | ||
32.83 € | 1 | 4 Days | 45 | Steel | Threaded pins | 2641.0 | ||
36.64 € | 1 | 4 Days | 50 | Steel | Threaded pins | 3155.0 | ||
9.08 € | 1 | 4 Days | 20 | - | Eccentric locking collar | 680.0 | ||
19.52 € | 1 | 4 Days | 40 | - | Eccentric locking collar | 2000.0 | ||
35.40 € | 1 | 4 Days | 55 | - | Eccentric locking collar | 3294.0 | ||
11.23 € | 1 | 4 Days | 30 | - | Adapter sleeve | 1000.0 | ||
37.13 € | 1 | 4 Days | 40 | - | Adapter sleeve | 1600.0 |
Loading...
Unit Body Material | Cast Iron | Temperature range | -20 to +120 degrees |
---|