Deep groove ball bearing / single row / outer ring selectable / material selectable (R3)

Deep groove ball bearing / single row / outer ring selectable / material selectable R3

Product Details:

Manufacturer part number: R3

Brand: ZEN

Price: 1.04

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Accuracy  (JIS): Grade 0

I.D. D: 4.763 φ

Outer Diameter D: 12.7 φ

Width B: 3.967 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R3

Part Number
R3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Outer ring Weight
(g)

1.04 €

1 4 Days SteelGrade 04.76312.73.967Steel-Without flange/groove3.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Seal None open bearing
Temperature range -20 to +150 degrees

This page is Deep groove ball bearing / single row / outer ring selectable / material selectable, part number R3.
You can find the detail information about specifications and dimensions on part number R3.

Variation of this product

Part Number
16012
16014
16016
R6
RLS10
RLS5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Outer ring Weight
(g)

7.07 €

1 4 Days SteelGrade 0609511Steel-Without flange/groove283.0

36.63 €

1 4 Days SteelGrade 07011013Steel-Without flange/groove460.0

15.17 €

1 4 Days SteelGrade 08012514Steel-Without flange/groove609.0

1.12 €

1 4 Days SteelGrade 09.52522.2255.558Steel-Without flange/groove12.0

15.55 €

1 4 Days SteelGrade 031.7569.8517.463Steel-Without flange/groove310.0

4.70 €

1 4 Days SteelGrade 015.87539.68811.113Steel-Without flange/groove67.0

Tech Support