Self-aligning ball bearing / double row / material selectable

Self-aligning ball bearing / double row / material selectable
[Specifications]
・Materials of Inner and Outer Ring: Chrome Steel, Stainless Steel
・Rolling Element Material: Steel, Stainless Steel
・I.D. D(φ) : 10-110
・Cage: Sheet steel cage
・Accuracy  (JIS): Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1200
1201
1202
1203
1204
1205
1206
1207
1210
1212
1213
1214
1215
1216
1217
1219
1220
1222
1309
1312
1313
1314
1315
1316
1317
1319
1322
2211
2212
2213
2214
2215
2216
2218
2219
2306
2307
2309
2310
2311
2312
2313
2314
2315
2316
2318
RL4
RL7
S1200
S1201
S1202
S1203
S1205
S1206
S1207
S1208
S1209
S1305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)
[d] Internal diameter
(inch)
[D] Outer diameter
(inch)
[B] Width
(inch)

11.58 €

1 4 Days Steel10309Steel31.0---

17.42 €

1 4 Days Steel123210Steel39.0---

2.98 €

1 4 Days Steel153511Steel46.0---

4.14 €

1 4 Days Steel174012Steel71.0---

4.62 €

1 4 Days Steel204714Steel113.0---

14.58 €

1 4 Days Steel255215Steel138.0---

22.94 €

1 4 Days Steel306216Steel217.0---

28.12 €

1 4 Days Steel357217Steel324.0---

10.95 €

1 4 Days Steel509020Steel541.0---

15.69 €

1 4 Days Steel6011022Steel9200.0---

66.98 €

1 4 Days Steel6512023Steel1140.0---

59.72 €

1 4 Days Steel7012524Steel1286.0---

84.17 €

1 4 Days Steel7513025Steel1382.0---

100.34 €

1 4 Days Steel8014026Steel1705.0---

135.78 €

1 4 Days Steel8515028Steel2121.0---

141.91 €

1 4 Days Steel9517032Steel3144.0---

213.32 €

1 4 Days Steel10018034Steel3764.0---

331.60 €

1 4 Days Steel11020038Steel5216.0---

18.05 €

1 4 Days Steel4510025Steel978.0---

36.03 €

1 4 Days Steel6013031Steel2000.0---

45.05 €

1 4 Days Steel6514033Steel2477.0---

58.57 €

1 4 Days Steel7015035Steel3030.0---

229.95 €

1 4 Days Steel7516037Steel3610.0---

253.75 €

1 4 Days Steel8017039Steel4237.0---

342.49 €

1 4 Days Steel8518041Steel5015.0---

524.18 €

1 4 Days Steel9520045Steel6676.0---

180.23 €

1 4 Days Steel11024050Steel11658.0---

17.28 €

1 4 Days Steel5510025Steel820.0---

50.12 €

1 4 Days Steel6011028Steel1100.0---

60.03 €

1 4 Days Steel6512031Steel1500.0---

96.23 €

1 4 Days Steel7012531Steel1559.0---

39.48 €

1 4 Days Steel7513031Steel1630.0---

109.88 €

1 4 Days Steel8014033Steel2049.0---

300.74 €

1 4 Days Steel9016040Steel3273.0---

82.25 €

1 4 Days Steel9517043Steel3991.0---

49.06 €

1 4 Days Steel307227Steel524.0---

16.46 €

1 4 Days Steel358031Steel679.0---

24.71 €

1 4 Days Steel4510036Steel1264.0---

103.60 €

1 4 Days Steel5011040Steel1670.0---

128.05 €

1 4 Days Steel5512043Steel2130.0---

149.23 €

1 4 Days Steel6013046Steel2600.0---

191.06 €

1 4 Days Steel6514048Steel3250.0---

162.45 €

1 4 Days Steel7015051Steel3930.0---

328.74 €

1 4 Days Steel7516055Steel4825.0---

419.72 €

1 4 Days Steel8017058Steel5704.0---

579.29 €

1 4 Days Steel9019064Steel7803.0---

7.14 €

1 4 Days Steel12.723.8139.53Steel42.0---

8.37 €

1 98 Days Steel---Steel140.00.87520.562

16.95 €

1 4 Days Stainless Steel10309Stainless Steel34.0---

18.25 €

1 4 Days Stainless Steel123210Stainless Steel40.0---

20.97 €

1 4 Days Stainless Steel153511Stainless Steel49.0---

23.26 €

1 4 Days Stainless Steel174012Stainless Steel73.0---

27.97 €

1 4 Days Stainless Steel255215Stainless Steel140.0---

39.11 €

1 4 Days Stainless Steel306216Stainless Steel220.0---

45.60 €

1 4 Days Stainless Steel357217Stainless Steel324.0---

53.95 €

1 4 Days Stainless Steel408018Stainless Steel414.0---

66.77 €

1 4 Days Stainless Steel458519Stainless Steel454.0---

32.25 €

1 4 Days Stainless Steel256217Stainless Steel257.0---

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Seal None open bearing Temperature range -30 to +150 degrees

Tech Support