Manufacturer part number: 607
Brand: NKE BEARINGS
Price: 1.80 €
Delivery time: 4 Days
I.D. D: 7 φ
Outer Diameter D: 19 φ
Width B: 6 mm
EAN: 9008745158483
Weight: 10 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
607
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / open / NKE BEARINGS, part number 607.
You can find the detail information about specifications and dimensions on part number 607.
Part Number |
---|
16004 |
16005 |
16007 |
609 |
61800 |
61801 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
4.88 € | 1 | 4 Days | 20 | 42 | 8 | 9008745103056 | 50 | ||
5.37 € | 1 | 4 Days | 25 | 47 | 8 | 9008745103131 | 60 | ||
7.25 € | 1 | 4 Days | 35 | 62 | 9 | 9008745103285 | 100 | ||
2.05 € | 1 | 4 Days | 9 | 24 | 7 | 9008745159305 | 10 | ||
6.18 € | 1 | 4 Days | 10 | 19 | 5 | 9008745160110 | 10 | ||
7.13 € | 1 | 4 Days | 12 | 21 | 5 | 9008745160257 | 10 |