Euro-Gripper-Tooling - Clamp Clip RD 30【2 Pieces Per Package】

Euro-Gripper-Tooling - Clamp Clip RD 30

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Type: Clamp Clip kit
・Material: Aluminum
・Height: 43mm
・Information: Clip RD30
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

261473

Part Number
261473
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.95 €

2 Pieces Per Package

1 pack 5 Days

Loading...

  1. 1

Basic information

Type Complete with mounting kit

This page is Euro-Gripper-Tooling - Clamp Clip RD 30, part number 261473.
You can find the detail information about specifications and dimensions on part number 261473.

Tech Support