Euro-Gripper-Tooling - Octagonal profile for Euro-Gripper-Tooling EGT SW 80

Euro-Gripper-Tooling - Octagonal profile for Euro-Gripper-Tooling EGT SW 80

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
257617
266827
272661
272663
272664
272665
272666
272667
272668
272669
272670
273668
273669
282673
282674
282676
282678
282680
282682
282684
282687
282689
282690
282693
282695
282696
282697
282698
282699
282700
282701
282702
282704
282705
282706
282707
282708
282709
282710
282711
282712
282716
282717
282718
282719
282720
282721
282722
282723
282724
282725
282726
282728
282729
282730
282731
282732
282733
282734
282735
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)

443.55 €

1 5 Days 4087

84.99 €

1 5 Days 688

49.09 €

1 5 Days 358

32.77 €

1 5 Days 208

94.77 €

1 5 Days 778

117.62 €

1 5 Days 988

114.36 €

1 5 Days 958

52.36 €

1 5 Days 388

101.30 €

1 5 Days 838

91.51 €

1 5 Days 748

146.98 €

1 5 Days 1258

81.72 €

1 5 Days 658

45.83 €

1 5 Days 328

19.72 €

1 5 Days 88

22.99 €

1 5 Days 118

26.25 €

1 5 Days 148

29.51 €

1 5 Days 178

36.04 €

1 5 Days 238

39.30 €

1 5 Days 268

42.57 €

1 5 Days 298

55.62 €

1 5 Days 418

58.89 €

1 5 Days 448

62.14 €

1 5 Days 478

65.41 €

1 5 Days 508

68.67 €

1 5 Days 538

71.93 €

1 5 Days 568

75.20 €

1 5 Days 598

78.46 €

1 5 Days 628

88.24 €

1 5 Days 718

98.03 €

1 5 Days 808

104.56 €

1 5 Days 868

107.83 €

1 5 Days 898

111.09 €

1 5 Days 928

120.88 €

1 5 Days 1018

124.15 €

1 5 Days 1048

127.40 €

1 5 Days 1078

130.67 €

1 5 Days 1108

133.93 €

1 5 Days 1138

137.19 €

1 5 Days 1168

140.46 €

1 5 Days 1198

143.72 €

1 5 Days 1228

150.24 €

1 5 Days 1288

153.51 €

1 5 Days 1318

156.77 €

1 5 Days 1348

160.04 €

1 5 Days 1378

163.30 €

1 5 Days 1408

166.56 €

1 5 Days 1438

169.82 €

1 5 Days 1468

173.09 €

1 5 Days 1498

176.35 €

1 5 Days 1528

179.61 €

1 5 Days 1558

182.88 €

1 5 Days 1588

186.14 €

1 5 Days 1618

189.40 €

1 5 Days 1648

192.67 €

1 5 Days 1678

195.93 €

1 5 Days 1708

199.19 €

1 5 Days 1738

202.46 €

1 5 Days 1768

205.71 €

1 5 Days 1798

208.98 €

1 5 Days 1828

Loading...

Basic information

Width B(mm) 80 Height H(mm) 80

Tech Support