Euro-Gripper-Tooling - Basic Frame 450x600 SW80

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
265158
268230
366795
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

529.69 €

1 5 Days

975.79 €

1 5 Days

892.52 €

1 5 Days

Loading...

  1. 1

Basic information

Length L(mm) 450 Width B(mm) 600 Height H(mm) 80
Type Complete with mounting kit

Tech Support