Configure
  • Cylinder Operation Method
    • Single-Action (Retraction)
  • Stroke: L(mm)
  • Type of Auto Switch Mounting
  • CAD
  • Est. shipping days
    • All
    • Within 7 working days

Air cylinder standard type single acting / extruded retractable C75 series

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Cylinder Operation Method

Stroke: L

(mm)

Specifications

Type of Auto Switch Mounting

Minimum order quantity
Single Acting (Extruded)
200
Without magnet
None
1 pieces
[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)
60
Without magnet
None
1 pieces
Single Acting (Extruded)
50
Built-in magnet
Rail mounting
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
97.26 €
( 115.74 € )
7 working days
78.45 €
( 93.36 € )
7 working days
81.23 €
( 96.66 € )
7 working days

More Information

Basic information

Standard single-acting, single-rod air cylinder.
[Features]
·Set the part number with mounting support bracket, rod tip bracket, and auto switch
·Contributes to man-hour reduction by saving the trouble of arranging cylinders and metal fittings separately
・ Easy fine adjustment of auto switch position
・ Improved visibility of indicator lamp by making switch bracket transparent

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.