Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Port pipe connection port diameter | Rated voltage | Thread standard | Dimensions | Applicable valve | Lead wire length (m) | Series | Connector mounting direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.11 € | 1 | 4 Days | Regulator Block | Spacer type pressure reducing valve (P decompression) | - | - | - | - | - | - | ARBYJ5000 | - | ||
70.10 € | 1 | 26 Days | Regulator Block | Spacer type pressure reducing valve (P decompression) | - | - | - | - | - | - | ARBYJ7000 | - | ||
0.35 € | 1 | Quote | Gasket | Gasket CE compatible (20 / 20P / 20SA type) | - | - | - | - | - | - | - | - | ||
0.52 € | 1 | Quote | Gasket | Gasket (20 / 20P / 20SA type) | - | - | - | - | - | - | - | - | ||
0.81 € | 1 | Quote | Gasket | Gasket (40 · 41 · 42 · 43 · 4□P · 4□SA type) | - | - | - | - | - | - | - | - | ||
1.58 € | 1 | Quote | Gasket | Gasket (20 · 21 · 21P · 21SA type) | - | - | - | - | - | - | - | - | ||
0.82 € | 1 | Quote | Gasket | Gasket (40/41/42/41 SA type) | - | - | - | - | - | - | - | - | ||
1.90 € | 1 | Quote | Connector | Connector ass'y | - | AC100V | - | - | - | 0.6 | - | - | ||
2.82 € | 1 | Quote | Connector | Connector ass'y | - | AC100V | - | - | - | 1 | - | - | ||
3.98 € | 1 | Quote | Connector | Connector ass'y | - | AC100V | - | - | - | 1.5 | - | - | ||
5.03 € | 1 | 39 Days | Connector | Connector ass'y | - | AC100V | - | - | - | 2 | - | - | ||
6.24 € | 1 | Quote | Connector | Connector ass'y | - | AC100V | - | - | - | 2.5 | - | - | ||
7.40 € | 1 | 26 Days | Connector | Connector ass'y | - | AC100V | - | - | - | 3 | - | - | ||
1.90 € | 1 | Quote | Connector | Connector ass'y | - | AC200V | - | - | - | 0.6 | - | - | ||
2.82 € | 1 | Quote | Connector | Connector ass'y | - | AC200V | - | - | - | 1 | - | - | ||
3.98 € | 1 | Quote | Connector | Connector ass'y | - | AC200V | - | - | - | 1.5 | - | - | ||
5.03 € | 1 | Quote | Connector | Connector ass'y | - | AC200V | - | - | - | 2 | - | - | ||
6.24 € | 1 | Quote | Connector | Connector ass'y | - | AC200V | - | - | - | 2.5 | - | - | ||
11.92 € | 1 | Quote | Connector | Connector ass'y | - | AC200V | - | - | - | 5 | - | - | ||
1.23 € | 1 | Quote | Connector | Connector ass'y | - | AC other | - | - | - | 0.3 | - | - | ||
1.90 € | 1 | Quote | Connector | Connector ass'y | - | AC other | - | - | - | 0.6 | - | - | ||
2.82 € | 1 | Quote | Connector | Connector ass'y | - | AC other | - | - | - | 1 | - | - | ||
3.98 € | 1 | Quote | Connector | Connector ass'y | - | AC other | - | - | - | 1.5 | - | - | ||
5.03 € | 1 | Quote | Connector | Connector ass'y | - | AC other | - | - | - | 2 | - | - | ||
6.24 € | 1 | Quote | Connector | Connector ass'y | - | AC other | - | - | - | 2.5 | - | - | ||
7.40 € | 1 | 26 Days | Connector | Connector ass'y | - | AC other | - | - | - | 3 | - | - | ||
1.23 € | 1 | 59 Days | Connector | Connector ass'y | - | DC | - | - | - | 0.3 | - | - | ||
1.73 € | 1 | 4 Days | Connector | Connector ass'y | - | DC | - | - | - | 0.6 | - | - | ||
2.82 € | 1 | 7 Days | Connector | Connector ass'y | - | DC | - | - | - | 1 | - | - | ||
3.11 € | 1 | 39 Days | Connector | Connector ass'y | - | DC | - | - | - | 1.5 | - | - | ||
5.03 € | 1 | 4 Days | Connector | Connector ass'y | - | DC | - | - | - | 2 | - | - | ||
6.24 € | 1 | Quote | Connector | Connector ass'y | - | DC | - | - | - | 2.5 | - | - | ||
6.82 € | 1 | 4 Days | Connector | Connector ass'y | - | DC | - | - | - | 3 | - | - | ||
11.92 € | 1 | 4 Days | Connector | Connector ass'y | - | DC | - | - | - | 5 | - | - | ||
0.98 € | 1 | 4 Days | Connector | Connector ass'y | - | None | - | - | - | 0.3 | - | - | ||
4.27 € | 1 | 39 Days | Connector | DIN connector D type without lamp | - | None | - | - | - | - | - | - | ||
12.85 € | 1 | 39 Days | Connector | DIN connector with D type lamp | - | AC100V | - | - | - | - | - | - | ||
12.85 € | 1 | 39 Days | Connector | DIN connector with D type lamp | - | AC110V | - | - | - | - | - | - | ||
12.85 € | 1 | 39 Days | Connector | DIN connector with D type lamp | - | AC220V | - | - | - | - | - | - | ||
14.98 € | 1 | 39 Days | Connector | DIN connector with D type lamp | - | DC24V | - | - | - | - | - | - | ||
15.32 € | 1 | 4 Days | Connector | DIN connector with D type lamp | - | DC12V | - | - | - | - | - | - | ||
5.27 € | 1 | 39 Days | Connector | Connector with cover ass'y | - | - | - | - | - | 0.3 | - | - | ||
8.85 € | 1 | 39 Days | Connector | Connector with cover ass'y | - | - | - | - | - | 0.6 | - | - | ||
6.89 € | 1 | 4 Days | Connector | Connector with cover ass'y | - | - | - | - | - | 1 | - | - | ||
7.87 € | 1 | 39 Days | Connector | Connector with cover ass'y | - | - | - | - | - | 1.5 | - | - | ||
8.74 € | 1 | 4 Days | Connector | Connector with cover ass'y | - | - | - | - | - | 2 | - | - | ||
9.66 € | 1 | Quote | Connector | Connector with cover ass'y | - | - | - | - | - | 2.5 | - | - | ||
10.58 € | 1 | 7 Days | Connector | Connector with cover ass'y | - | - | - | - | - | 3 | - | - | ||
20.66 € | 1 | 7 Days | Connector | Connector with cover ass'y | - | - | - | - | - | 5 | - | - | ||
4.63 € | 1 | 39 Days | Connector | DIN connector Y type without lamp | - | None | - | - | - | - | - | - | ||
13.77 € | 1 | Quote | Connector | DIN connector with Y type lamp | - | AC100V | - | - | - | - | - | - | ||
13.77 € | 1 | 39 Days | Connector | DIN connector with Y type lamp | - | AC110V(AC115V) | - | - | - | - | - | - | ||
13.77 € | 1 | Quote | Connector | DIN connector with Y type lamp | - | AC220V(AC230V) | - | - | - | - | - | - | ||
15.85 € | 1 | 7 Days | Connector | DIN connector with Y type lamp | - | DC24V | - | - | - | - | - | - | ||
2.23 € | 1 | Quote | Connector | Connector ass'y | - | - | - | - | SYJ3000/SYJ5000 | - | - | For B side 1 to 8 stations | ||
2.29 € | 1 | 39 Days | Connector | Connector ass'y | - | - | - | - | SYJ7000 | - | - | For B side 1 to 8 stations | ||
2.18 € | 1 | 39 Days | Connector | Connector ass'y | - | - | - | - | SYJ3000/SYJ5000 | - | - | SYJ3000: For B side 9-16 stations SYJ5000: For B side 9-12 stations | ||
2.00 € | 1 | 39 Days | Connector | Connector ass'y | - | - | - | - | SYJ7000 | - | - | For B side 9-12 stations | ||
2.29 € | 1 | Quote | Connector | Connector ass'y | - | - | - | - | SYJ3000/SYJ5000/SYJ7000 | - | - | SYJ3000: For A side 9 to 16 stations SYJ5000: For A side 9-12 stations SYJ7000: For A side 1-8 stations | ||
2.65 € | 1 | Quote | Connector | Connector ass'y | - | - | - | - | SYJ5000/SYJ7000 | - | - | SYJ5000: For A side 13 to 16 stations SYJ7000: For B side 13 to 16 stations |
Loading...
Configure
Stock
Basic Attributes
Type
Type
Port pipe connection port diameter
Rated voltage
Thread standard
Dimensions
Applicable valve
Lead wire length(m)
Series
Connector mounting direction
Type
Filter by standard shipping days
Optional Attributes