Connection Block/Plate | - | - | Slotted locking type | Connector type | - | Pressure gauge, top mounting | - | - | For SJ2000/3000 | - | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Pressure reducing valve block | - | Pressure counting surface mounting | - | P-port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Manual operation | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Pressure reducing valve block | - | Pressure gauge side mounting | - | P-port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Driver operation type | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Pressure reducing valve block | - | Pressure gauge side mounting | - | P-port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Manual operation | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For D sub-connector (Lock bracket: millimeter size screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For D sub-connector (Lock bracket: millimeter size screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For D sub-connector (Lock bracket: unified screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For D sub-connector (Lock bracket: unified screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For flat cable 26 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For flat cable 26 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For flat cable 20 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For flat cable 20 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For flat cable 10 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For flat cable 10 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For 20 poles compatible with PC wiring | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | For 20 poles compatible with PC wiring | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | Flat cable 20 poles | - | - | - | - | 9 stations | All double wiring | For 60LP type (flat cable compatible) manifold | Connector facing up | - | Millimeter size screw | - | - | - | - | SJ3000 | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | D-sub connector | - | - | - | - | 16 stations | All single wiring | For 60LP type (flat cable compatible) manifold | Connector facing up | - | Millimeter size screw | - | - | - | - | SJ2000 | - | 1 pieces |
Connection Block/Plate | Connector block ass'y | - | Serial EX180 | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | - | - | - | - | - | - | - | - | 1 pieces |
Blocking Disk | - | - | - | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Blanking block ass'y | - | For connector connection (Single wiring) | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Blanking block ass'y | - | For connector connection (Double wiring) | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | SJ2000/SJ3000 | - | 1 pieces |
Connection Block/Plate | Blanking block ass'y | - | For connector connection (Double wiring) | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | SJ3A6 | - | 1 pieces |
Connection Block/Plate | Blanking block ass'y | - | For individual wiring | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | SJ2000/SJ3000 | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications | - | Internal Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications | - | Internal Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications | - | Internal Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications | - | Internal Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications | - | Internal Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications | - | Internal Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications | - | Internal Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 1/4 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications | - | Internal Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 5/16 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specifications | - | External Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specifications | - | External Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specifications | - | External Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specifications | - | External Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specifications | - | External Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specifications | - | External Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specifications | - | External Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 1/4 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specifications | - | External Pilot Specifications | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 5/16 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | External Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | External Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | External Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | External Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | External Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | External Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | External Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 1/4 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | External Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 5/16 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Internal Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Internal Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Internal Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Internal Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Internal Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Internal Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Internal Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 1/4 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Internal Pilot Specifications, Silencer Built-in | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 5/16 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications for different pressures | - | Internal pilot specifications for different pressures | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications for different pressures | - | Internal pilot specifications for different pressures | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications for different pressures | - | Internal pilot specifications for different pressures | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |
Connection Block/Plate | Air supply / exhaust block assembly internal pilot specifications for different pressures | - | Internal pilot specifications for different pressures | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | 1 pieces |