3-port solenoid valve Direct acting type metal seal VS3115 / VS3110 series manifold

3-port solenoid valve Direct acting type metal seal VS3115 / VS3110 series manifold
3-port solenoid valve Direct acting type metal seal VS3115 / VS3110 series manifold base.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VVS310-061

Part Number
VVS310-061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.48 €

1 98 Days

Loading...

  1. 1

Basic information

Type Manifold Base Thread standard Rc Number of Valves(pcs) 6
Piping direction Side (P, A, E) Exhaust port type Common EXH type

This page is 3-port solenoid valve Direct acting type metal seal VS3115 / VS3110 series manifold, part number VVS310-061.
You can find the detail information about specifications and dimensions on part number VVS310-061.

Tech Support