Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Thread standard | Applicable valve | Option | Connector output direction | Manifold wiring specifications | Applications | Number of Pins | Manifold pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.90 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust block assembly for spring type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | N/A | - | - | - | - | - | ||
56.94 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust block assembly for spring type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | Built-in silencer | - | - | - | - | - | ||
66.95 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust block assembly for spring type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | DIN rail mounting (without DIN rail) | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | Built-in silencer | - | - | - | - | - | ||
50.90 € | 1 | 28 Days | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector / flat cable (IP40 / rotary) | D-sub connector | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | N/A | Upward | - | - | 25 poles | - | ||
60.90 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector / flat cable (IP40 / rotary) | D-sub connector | DIN rail mounting (without DIN rail) | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | Built-in silencer | Upward | - | - | 25 poles | - | ||
64.95 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector / flat cable (IP40 / rotary) | Ribbon cable | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | Built-in silencer | Upward | - | - | 20 poles | - | ||
48.85 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector / flat cable (IP20 / compact type) | D-sub connector | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | N/A | Upward | - | - | 25 poles | - | ||
17.40 € | 1 | 39 Days | Manifold Block | Manifold block assembly | - | - | - | ⌀4 One-touch fitting (Ports A and B) | - | - | JSY1000 | - | - | Double wiring | - | - | 6.5 | ||
17.40 € | 1 | 53 Days | Manifold Block | Manifold block assembly | - | - | - | ⌀4 One-touch fitting (Ports A and B) | - | - | JSY1000 | - | - | Single wiring | - | - | 6.5 | ||
17.40 € | 1 | 4 Days | Manifold Block | Manifold block assembly | - | - | - | ø6 single-action fitting (Ports A and B) | - | - | JSY1000 | - | - | Double wiring | - | - | 9 | ||
17.40 € | 1 | 39 Days | Manifold Block | Manifold block assembly | - | - | - | ø6 single-action fitting (Ports A and B) | - | - | JSY1000 | - | - | Single wiring | - | - | 9 | ||
30.15 € | 1 | 7 Days | Supply/Exhaust Block | Air supply / exhaust end block ass'y | - | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | N/A | - | - | - | - | - | ||
32.18 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust end block ass'y | - | Direct mounting | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | Built-in silencer | - | - | - | - | - | ||
42.19 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust end block ass'y | - | DIN rail mounting (without DIN rail) | - | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY1000 | Built-in silencer | - | - | For D sub-connector / for flat cable / for spring-type terminal block box / for lead wire / for EX260 / for EX120 | - | - | ||
11.48 € | 1 | 39 Days | Metal Fittings, Brackets | Clamp fixture | - | - | - | - | - | - | JSY1000 | - | - | - | For D sub-connector / for flat cable / for spring-type terminal block box / for lead wire / for EX260 / for EX120 | - | - | ||
4.68 € | 1 | Quote | Clip | A, B Port (clip) | - | - | - | For C6 fittings (Ports A and B) | - | - | JSY1000 | - | - | - | - | - | - | ||
5.66 € | 1 | 39 Days | Blank Plate | Blanking Plate | - | - | - | - | - | - | JSY1000 | - | - | - | - | - | - | ||
14.73 € | 1 | 39 Days | Spacers | Single SUP. spacer | - | - | - | ⌀4 One-touch fitting (P, E ports) | - | - | JSY1000 | - | - | - | - | - | - | ||
14.73 € | 1 | 39 Days | Spacers | Single EXH. spacer | - | - | - | ⌀4 One-touch fitting (P, E ports) | - | - | JSY1000 | - | - | - | - | - | - | ||
2.98 € | 1 | 39 Days | Blocking Disk | SUP., EXH. blocking disk | - | - | - | - | - | - | JSY1000 | - | - | - | - | - | - | ||
15.68 € | 1 | Quote | - | Tie-rod | - | - | 8 | - | - | - | JSY1000 | - | - | - | - | - | 6.5 | ||
18.90 € | 1 | Quote | - | Tie-rod | - | - | 12 | - | - | - | JSY1000 | - | - | - | - | - | 6.5 | ||
18.90 € | 1 | Quote | - | Tie-rod | - | - | 12 | - | - | - | JSY1000 | - | - | - | - | - | 9 | ||
62.98 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector (IP67)/ for spring-type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | Direct mounting | - | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY3000 | N/A | - | - | - | - | - | ||
64.98 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector (IP67)/ for spring-type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | Direct mounting | - | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY3000 | Built-in silencer | - | - | - | - | - | ||
75.02 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector (IP67)/ for spring-type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | DIN rail mounting (without DIN rail) | - | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY3000 | Built-in silencer | - | - | - | - | - | ||
58.92 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector / flat cable (IP40 / rotary) | D-sub connector | Direct mounting | - | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY3000 | N/A | Upward | - | - | 25 poles | - | ||
58.92 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector / flat cable (IP20 / compact type) | D-sub connector | Direct mounting | - | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY3000 | N/A | Upward | - | - | 25 poles | - | ||
21.42 € | 1 | 28 Days | Manifold Block | Manifold block assembly | - | - | - | ø6 single-action fitting (Ports A and B) | - | - | JSY3000 | - | - | Double wiring | - | - | 11.5 | ||
21.42 € | 1 | 4 Days | Manifold Block | Manifold block assembly | - | - | - | ø8 single-action fitting (Ports A and B) | - | - | JSY3000 | - | - | Double wiring | - | - | 11.5 | ||
21.42 € | 1 | 28 Days | Manifold Block | Manifold block assembly | - | - | - | ø6 single-action fitting (Ports A and B) | - | - | JSY3000 | - | - | Single wiring | - | - | 11.5 | ||
21.42 € | 1 | 28 Days | Manifold Block | Manifold block assembly | - | - | - | ø8 single-action fitting (Ports A and B) | - | - | JSY3000 | - | - | Single wiring | - | - | 11.5 | ||
38.18 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust end block ass'y | - | Direct mounting | - | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY3000 | N/A | - | - | - | - | - | ||
40.21 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust end block ass'y | - | Direct mounting | - | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY3000 | Built-in silencer | - | - | - | - | - | ||
50.23 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust end block ass'y | - | DIN rail mounting (without DIN rail) | - | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | - | JSY3000 | Built-in silencer | - | - | For D sub-connector / for flat cable / for spring-type terminal block box / for lead wire / for EX260 / for EX120 | - | - | ||
2.84 € | 1 | Quote | Covers For Lock | Air supply / exhaust (end) block assembly cover | - | - | - | - | Internal Pilot Specifications | - | JSY3000 | - | - | - | - | - | - | ||
4.68 € | 1 | Quote | Clip | A, B Port (clip) | - | - | - | - | - | - | JSY3000 | - | - | - | - | - | - | ||
7.06 € | 1 | 39 Days | Blank Plate | Blanking Plate | - | - | - | - | - | - | JSY3000 | - | - | - | - | - | - | ||
14.11 € | 1 | 39 Days | Spacers | Single SUP. spacer | - | - | - | ø6 single-action fitting (P, E ports) | - | - | JSY3000 | - | - | - | - | - | - | ||
14.11 € | 1 | 39 Days | Spacers | Single EXH. spacer | - | - | - | ø6 single-action fitting (P, E ports) | - | - | JSY3000 | - | - | - | - | - | - | ||
2.98 € | 1 | 39 Days | Blocking Disk | SUP., EXH. blocking disk | - | - | - | - | - | - | JSY3000 | - | - | - | - | - | - | ||
2.98 € | 1 | 39 Days | Blocking Disk | EXH. blocking disk | - | - | - | - | - | - | JSY3000 | - | - | - | - | - | - | ||
20.94 € | 1 | Quote | - | Tie-rod | - | - | 12 | - | - | - | JSY3000 | - | - | - | - | - | 11.5 | ||
22.53 € | 1 | Quote | - | Tie-rod | - | - | 14 | - | - | - | JSY3000 | - | - | - | - | - | 11.5 | ||
3.35 € | 1 | Quote | Metal Fittings, Brackets | Valve mounting screw | - | - | - | - | - | M2×25 | JSY3000 | - | - | - | - | - | - | ||
1.32 € | 1 | Quote | Metal Fittings, Brackets | Single SUP., EXH. spacer mounting screw | - | - | - | - | - | - | JSY3000 | - | - | - | - | - | - | ||
72.44 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector (IP67)/ for spring-type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | Direct mounting | - | ⌀12 One-touch fitting (P, E ports) | Internal Pilot Specifications | - | JSY5000 | N/A | - | - | - | - | - | ||
86.69 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust block for ass'y D sub-connector (IP67)/ for spring-type terminal block box / for lead wire / for EX600 / for EX250 / for EX260 | - | DIN rail mounting (without DIN rail) | - | ⌀12 One-touch fitting (P, E ports) | Internal Pilot Specifications | - | JSY5000 | Built-in silencer | - | - | - | - | - | ||
33.40 € | 1 | 39 Days | Manifold Block | Manifold block assembly | - | - | - | ø10 single-action fitting (Ports A and B) | - | - | JSY5000 | - | - | Double wiring | - | - | 16 | ||
43.89 € | 1 | 39 Days | Supply/Exhaust Block | Air supply / exhaust end block ass'y | - | Direct mounting | - | ⌀12 One-touch fitting (P, E ports) | Internal Pilot Specifications | - | JSY5000 | N/A | - | - | - | - | - | ||
55.94 € | 1 | Quote | Supply/Exhaust Block | Air supply / exhaust end block ass'y | - | DIN rail mounting (without DIN rail) | - | ⌀12 One-touch fitting (P, E ports) | Internal Pilot Specifications | - | JSY5000 | Built-in silencer | - | - | For D sub-connector / for flat cable / for spring-type terminal block box / for lead wire / for EX260 / for EX120 | - | - | ||
4.24 € | 1 | Quote | Covers For Lock | Air supply / exhaust (end) block assembly cover | - | - | - | - | Internal Pilot Specifications | - | JSY5000 | - | - | - | - | - | - | ||
9.19 € | 1 | 39 Days | Blank Plate | Blanking Plate | - | - | - | - | - | - | JSY5000 | - | - | - | - | - | - | ||
45.06 € | 1 | Quote | Spacers | Single SUP. spacer | - | - | - | ⌀12 One-touch fitting (P, E ports) | - | - | JSY5000 | - | - | - | - | - | - | ||
45.06 € | 1 | Quote | Spacers | Single EXH. spacer | - | - | - | ⌀12 One-touch fitting (P, E ports) | - | - | JSY5000 | - | - | - | - | - | - | ||
2.40 € | 1 | Quote | One-Touch Fitting | Single-action fittings | - | - | - | ⌀2 One-touch fitting (Ports A and B) | - | - | JSY1000 | - | - | - | - | - | 6.5 | ||
2.40 € | 1 | Quote | One-Touch Fitting | Single-action fittings | - | - | - | ⌀4 One-touch fitting (Ports A and B) | - | - | JSY1000 | - | - | - | - | - | 6.5 | ||
2.40 € | 10 | Quote | One-Touch Fitting | Single-action fittings | - | - | - | ø6 single-action fitting (Ports A and B) | - | - | JSY1000 | - | - | - | - | - | 9 | ||
2.81 € | 10 | 26 Days | One-Touch Fitting | Single-action fittings | - | - | - | ø6 single-action fitting (Ports A and B) | - | - | JSY3000 | - | - | - | - | - | - | ||
2.69 € | 10 | Quote | One-Touch Fitting | Single-action fittings | - | - | - | ⌀8 One-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | - | - | JSY3000 | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Type
Type
Connector
Mounting Method
Number of Stations
Port pipe connection port diameter
Specifications
Thread standard
Applicable valve
Option
Connector output direction
Manifold wiring specifications
Applications
Number of Pins
Manifold pitch(mm)
Type
Filter by standard shipping days
Optional Attributes