Compact 5-Port JSY1000/3000/5000, D-Sub Connector Ribbon Cable Connector

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Connector

Mounting Method

Number of Stations

Port pipe connection port diameter

Specifications

Applicable valve

P- and E-port entry position

Connector output direction

Minimum order quantity
D-sub connector (Rotary)
DIN rail mounting (without DIN rail)
4
⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)
Internal Pilot Specifications
JSY1000
U side (2-10 stations)
Connector facing up
1 pieces
D-sub connector (Rotary)
Direct mounting
5
⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)
Internal Pilot Specifications
JSY1000
Both sides (2 to 24 stations)
Connector facing up
1 pieces
D-sub connector (Rotary)
Direct mounting
5
⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)
Internal Pilot Specifications
JSY1000
D side (2-10 stations)
Connector facing up
1 pieces
D-sub connector (Rotary)
DIN rail mounting (with DIN rail)
5
⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)
Internal Pilot Specifications
JSY1000
D side (2-10 stations)
Connector facing up
1 pieces
D-sub connector (Rotary)
Direct mounting
6
⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)
Internal Pilot Specifications
JSY1000
Both sides (2 to 24 stations)
Connector facing up
1 pieces
D-sub connector (Rotary)
Direct mounting
8
⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)
Internal pilot specification / built-in silencer
JSY1000
D side (2-10 stations)
Connector facing up
1 pieces
D-sub connector (Rotary)
Direct mounting
10
⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports)
Internal Pilot Specifications
JSY1000
Both sides (2 to 24 stations)
Connector facing up
1 pieces
D-sub connector (Rotary)
Direct mounting
4
Straight caliber mixed one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports)
Internal pilot specification / built-in silencer
JSY3000
D side (2-10 stations)
Connector sideways
1 pieces
D-sub connector
Direct mounting
8
⌀12 straight one-touch fitting (A, B port)/ ⌀12 one-touch fitting (P, E ports)
Internal Pilot Specifications
JSY5000
Both sides (2 to 24 stations)
Connector facing up
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
175.74 €
( 209.13 € )
98 working days
168.47 €
( 200.48 € )
98 working days
167.10 €
( 198.85 € )
98 working days
193.10 €
( 229.79 € )
98 working days
185.89 €
( 221.21 € )
98 working days
221.35 €
( 263.41 € )
98 working days
255.53 €
( 304.08 € )
98 working days
184.35 €
( 219.38 € )
98 working days
350.56 €
( 417.17 € )
98 working days

More Information

Basic information

Compact 5-port solenoid valve plug-in JSY1000 / 3000/5000 series connector connection base manifold D sub-connector / flat cable connector type.

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.