Door flap switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HP AA050C-2PN

Part Number
HP AA050C-2PN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 2 Connection (components) Open end cable Contact type 1 maker|1 breaker
Functions (switches) momentary IP rating IP69K Material Metal
Operation type Lever (slider) Product type Door flap switch RoHS-compliant Yes
Switching current (max.)(A) 4 Switching current(A) 4 Switching voltage(V AC) 400
Switching capacity(W) 1600 Type HP AA050C-2PN Type (manufacturer type) HP AA050C-2PN
Type (misc.) Hinge switch. 1NC + 1NO. 2m cable outlet rear

This page is Door flap switch, part number HP AA050C-2PN.
You can find the detail information about specifications and dimensions on part number HP AA050C-2PN.

Tech Support