Limit switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FD 501-M2
FD 515-M2
FD 525-M2
FD 531-M2
FD 556-M2
FR 501-M2
FR 515-M2
FR 525-M2
FR 531-M2
FR 556-M2
NF B110EB-DN2
NF B110FB-DN2
NF B110HE-DN2
NF B112KG-DN2
NF B112KP-DN2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Actuating force
(N)
Actuating force (Newton)
(N)
Cable length
(m)
Case type Connection (components) Contact type Durability Lever type Material Operation type Switching current (max.)
(A)
Switching current
(A)
Switching voltage
(V AC)
Temperature range
(°C)
Thread size Type (manufacturer type)

24.48 €

1 Available 3 Days 4090.53025---Screws1 maker|1 breaker40 million cycles-MetalTappet6-250-M20FD 501-M2

28.93 €

1 Available 3 Days 40116.53025---Screws1 maker|1 breaker40 million cycles-MetalTappet6-250-M20FD 515-M2

28.93 €

1 Available 3 Days 40189.5300.14---Screws1 maker|1 breaker40 million cycles-MetalSpring-loaded rod6-250-M20FD 525-M2

36.43 €

1 Available 3 Days 40128.5300.25---Screws1 maker|1 breaker40 million cycles-MetalTappet6-250-M20FD 531-M2

36.43 €

1 Available 3 Days 40122.5300.25---Screws1 maker|1 breaker40 million cycles-MetalPivot lever6-250-M20FD 556-M2

16.93 €

1 Available 3 Days 30.872.930.82525-Glass fibre reinforced polymerScrews1 maker|1 breaker|1 closer. 1 opener40 million cyclesRubber gasketPlasticTappet66250|250-25 - +80M20FR 501-M2

17.99 €

1 Available 3 Days 30.882.530.82525-Glass fibre reinforced polymerScrews1 maker|1 breaker|1 normally open contact. 1 normally closed contact40 million cyclesRoller plungerPlasticTappet66250|250-25 - +80M20FR 515-M2

21.29 €

1 Available 3 Days 30.8178.530.80.12--Glass fibre reinforced polymerScrews1 maker|1 breaker40 million cycles-PlasticSpring-loaded rod66250|250-25 - +80M20FR 525-M2

21.29 €

1 Available 3 Days 30.8105.530.80.25--Glass fibre reinforced polymerScrews1 maker|1 breaker40 million cycles-PlasticPivot lever66250|250-25 - +80M20FR 531-M2

24.48 €

1 Available 3 Days 30.8104.530.80.25--Glass fibre reinforced polymerScrews1 maker|1 breaker40 million cycles-PlasticPivot lever66250|250-25 - +80M20FR 556-M2

38.57 €

1 Available 3 Days 30601625-2-Open end cable1 maker|1 breaker--PlasticTappet4-250--NF B110EB-DN2

42.27 €

1 Available 3 Days 30861625-2-Open end cable1 maker|1 breaker--PlasticTappet4-250--NF B110FB-DN2

40.72 €

1 Available 29 Days 30129160.07-2-Open end cable1 maker|1 breaker--PlasticSpring-loaded rod4-250--NF B110HE-DN2

40.72 €

1 Available 3 Days 3099160.25-2-Open end cable1 maker|1 breaker--PlasticPivot lever4-250--NF B112KG-DN2

43.35 €

1 Available 3 Days 3085160.25-2-Open end cable1 maker|1 breaker--PlasticPivot lever4-250--NF B112KP-DN2

Loading...

  1. 1

Basic information

Protective Structure IP67 Lever length R(mm) IP67 Contact material Ag
Functions (switches) momentary Product type Limit switch RoHS-compliant Yes

Tech Support