Confirmed
  • Est. shipping days
    • All
    • Within 12 working days

Device Connector

Part number:

3ZY1212-2BA00
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
3ZY1212-2BA00
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
21.28 €
( 25.32 € )
12 working days

More Information

Basic information

[Specifications]
・Product type: Connectors
・Product size (width)(mm): 22.5
・Product size (height)(mm): 11.6

Device connector for 3SK1 safety relay Width 22.5 mm for electrical connection of SIRIUS devices in industrial standard mounting rail enclosure

Part number has been confirmed