Motor starter

Motor starter
  • Volume Discount
[Specifications]
・Product type: Motor starter
・Nominal voltage(V): 24, 400, 440, 500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RK13050AS010AA0
3RK13080CB000CP0
3RK13080CD000CP0
3RK13080CE000CP0
3RK13156KS410AA0
3RK13156KS410AA3
3RK13156KS410AA5
3RK13156KS411AA0
3RK13156KS411AA5
3RK13156KS412AA0
3RK13156KS412AA3
3RK13156KS412AA5
3RK13156KS413AA0
3RK13156KS413AA3
3RK13156KS413AA5
3RK13156KS710AA0
3RK13156KS710AA3
3RK13156KS710AA5
3RK13156KS711AA0
3RK13156KS711AA3
3RK13156KS711AA5
3RK13156KS712AA0
3RK13156KS712AA3
3RK13156KS712AA5
3RK13156KS713AA0
3RK13156KS713AA3
3RK13156KS713AA5
3RK13156LS410AA0
3RK13156LS410AA3
3RK13156LS410AA5
3RK13156LS411AA0
3RK13156LS411AA3
3RK13156LS411AA5
3RK13156LS412AA0
3RK13156LS412AA3
3RK13156LS412AA5
3RK13156LS413AA0
3RK13156LS413AA3
3RK13156LS413AA5
3RK13156NS710AA0
3RK13156NS710AA3
3RK13156NS711AA0
3RK13156NS711AA3
3RK13156NS711AA5
3RK13156NS712AA0
3RK13156NS712AA3
3RK13156NS712AA5
3RK13156NS713AA0
3RK13156NS713AA3
3RK13156NS713AA5
3RK13256KS410AA0
3RK13256KS410AA3
3RK13256KS410AA5
3RK13256KS411AA3
3RK13256KS412AA3
3RK13256KS710AA0
3RK13256KS710AA5
3RK13256KS711AA0
3RK13256KS711AA3
3RK13256KS711AA5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Max. temperature
(°C)
Motor power at 400 V
(kW)
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (misc.)

256.88 €

1 Available 21 Days 3RK13050AS010AA0+55--24139321743RK 1305-0 AS01-0AA0Communication module

413.44 €

1 11 Days 3RK13080CB000CP0+600.251500142150303RK 1308-0 CB00-0CP0-

464.99 €

1 11 Days 3RK13080CD000CP0+6049500142150303RK 1308-0 CD00-0CP0-

577.03 €

1 11 Days 3RK13080CE000CP0+605.512500142150303RK 1308-0 CE00-0CP0-

698.52 €

1 21 Days 3RK13156KS410AA0+550.7524002151592943RK 1315-6 KS 41-0 AA0M12-Bush

807.83 €

1 98 Days 3RK13156KS410AA3+550.7524002151592943RK 1315-6 KS 41-0 AA3M12-Bush

890.91 €

1 21 Days 3RK13156KS410AA5+550.7524002151592943RK 1315-6 KS 41-0 AA 5M12-Bush

796.89 €

1 21 Days 3RK13156KS411AA0+550.7524002151592943RK 1315-6 KS41-1 AA0M12-Bush

989.29 €

1 21 Days 3RK13156KS411AA5+550.7524002151592943RK 1315-6 KS41-1 AA 5M12-Bush

770.67 €

1 21 Days 3RK13156KS412AA0+550.7524002151592943RK 1315-6 KS41-2AA0M12-Bush

879.97 €

1 21 Days 3RK13156KS412AA3+550.7524002151592943RK 1315-6 KS41-2AA3M12-Bush

960.88 €

1 21 Days 3RK13156KS412AA5+550.7524002151592943RK 1315-6 KS41-2AA5M12-Bush

869.04 €

1 21 Days 3RK13156KS413AA0+550.7524002151592943RK 1315-6 KS 41-3 AA0M12-Bush

971.80 €

1 21 Days 3RK13156KS413AA3+550.7524002151592943RK 1315-6 KS 41-3 AA3M12-Bush

1,054.88 €

1 21 Days 3RK13156KS413AA5+550.7524002151592943RK 1315-6 KS 41-3 AA 5M12-Bush

836.25 €

1 98 Days 3RK13156KS710AA0+550.7524002151592943RK 1315-6 KS71-0AA0M12-Bush

945.57 €

1 4 Days 3RK13156KS710AA3+550.7524002151592943RK 1315-6 KS71-0AA3M12-Bush

1,026.47 €

1 98 Days 3RK13156KS710AA5+550.7524002151592943RK 1315-6 KS71-0AA5M12-Bush

934.63 €

1 21 Days 3RK13156KS711AA0+550.7524002151592943RK 1315-6 KS71-1 AA0M12-Bush

1,037.39 €

1 4 Days 3RK13156KS711AA3+550.7524002151592943RK 1315-6 KS71-1 AA3M12-Bush

1,120.47 €

1 4 Days 3RK13156KS711AA5+550.7524002151592943RK 1315-6 KS71-1 AA 5M12-Bush

913.16 €

1 98 Days 3RK13156KS712AA0+550.7524002151592943RK 1315-6 KS 71-2 AA0M12-Bush

1,011.16 €

1 98 Days 3RK13156KS712AA3+550.7524002151592943RK 1315-6 KS 71-2 AA3M12-Bush

1,098.61 €

1 98 Days 3RK13156KS712AA5+550.7524002151592943RK 1315-6 KS 71-2 AA 5M12-Bush

1,000.23 €

1 98 Days 3RK13156KS713AA0+550.7524002151592943RK 1315-6 KS 71-3 AA0M12-Bush

1,109.53 €

1 21 Days 3RK13156KS713AA3+550.7524002151592943RK 1315-6 KS 71-3 AA3M12-Bush

1,190.43 €

1 98 Days 3RK13156KS713AA5+550.7524002151592943RK 1315-6 KS 71-3 AA 5M12-Bush

742.24 €

1 21 Days 3RK13156LS410AA0+555.5124002151592943RK 1315-6 LS 41-0 AA0M12-Bush

847.19 €

1 98 Days 3RK13156LS410AA3+555.5124002151592943RK 1315-6 LS 41-0 AA3M12-Bush

934.63 €

1 21 Days 3RK13156LS410AA5+555.5124002151592943RK 1315-6 LS 41-0 AA 5M12-Bush

836.25 €

1 21 Days 3RK13156LS411AA0+555.5124002151592943RK 1315-6 LS41-1 AA0M12-Bush

945.57 €

1 98 Days 3RK13156LS411AA3+555.5124002151592943RK 1315-6 LS41-1 AA3M12-Bush

1,026.47 €

1 21 Days 3RK13156LS411AA5+555.5124002151592943RK 1315-6 LS41-1 AA 5M12-Bush

807.83 €

1 21 Days 3RK13156LS412AA0+555.5124002151592943RK 1315-6 LS41-2AA0M12-Bush

917.15 €

1 21 Days 3RK13156LS412AA3+555.5124002151592943RK 1315-6 LS41-2AA3M12-Bush

1,000.23 €

1 98 Days 3RK13156LS412AA5+555.5124002151592943RK 1315-6 LS41-2AA5M12-Bush

906.21 €

1 21 Days 3RK13156LS413AA0+555.5124002151592943RK 1315-6 LS 41-3 AA0M12-Bush

1,011.16 €

1 21 Days 3RK13156LS413AA3+555.5124002151592943RK 1315-6 LS 41-3 AA3M12-Bush

1,098.61 €

1 21 Days 3RK13156LS413AA5+555.5124002151592943RK 1315-6 LS 41-3 AA 5M12-Bush

873.43 €

1 21 Days 3RK13156NS710AA0+55494002151592943RK 1315-6 NS71-0AA0M12-Bush

982.73 €

1 4 Days 3RK13156NS710AA3+55494002151592943RK 1315-6 NS71-0AA3M12-Bush

971.80 €

1 98 Days 3RK13156NS711AA0+55494002151592943RK 1315-6 NS71-1 AA0M12-Bush

1,081.12 €

1 4 Days 3RK13156NS711AA3+55494002151592943RK 1315-6 NS71-1 AA3M12-Bush

1,164.19 €

1 4 Days 3RK13156NS711AA5+55494002151592943RK 1315-6 NS71-1 AA 5M12-Bush

957.99 €

1 21 Days 3RK13156NS712AA0+55494002151592943RK 1315-6 NS 71-2 AA0M12-Bush

1,058.83 €

1 21 Days 3RK13156NS712AA3+55494002151592943RK 1315-6 NS 71-2 AA3M12-Bush

1,135.77 €

1 98 Days 3RK13156NS712AA5+55494002151592943RK 1315-6 NS 71-2 AA 5M12-Bush

1,037.39 €

1 21 Days 3RK13156NS713AA0+55494002151592943RK 1315-6 NS 71-3 AA0M12-Bush

1,146.71 €

1 21 Days 3RK13156NS713AA3+55494002151592943RK 1315-6 NS 71-3 AA3M12-Bush

1,229.79 €

1 21 Days 3RK13156NS713AA5+55494002151592943RK 1315-6 NS 71-3 AA 5M12-Bush

792.52 €

1 98 Days 3RK13256KS410AA0+550.7524002151592943RK 1325-6 KS 41-0 AA0M12-Bush

901.84 €

1 98 Days 3RK13256KS410AA3+550.7524002151592943RK 1325-6 KS 41-0 AA3M12-Bush

982.73 €

1 4 Days 3RK13256KS410AA5+550.7524002151592943RK 1325-6 KS 41-0 AA 5M12-Bush

993.67 €

1 21 Days 3RK13256KS411AA3+550.7524002151592943RK 1325-6 KS41-1 AA3M12-Bush

967.43 €

1 21 Days 3RK13256KS412AA3+550.7524002151592943RK 1325-6 KS41-2AA3M12-Bush

928.85 €

1 98 Days 3RK13256KS710AA0+550.7524002151592943RK 1325-6 KS71-0AA0M12-Bush

1,126.05 €

1 21 Days 3RK13256KS710AA5+550.7524002151592943RK 1325-6 KS71-0AA5M12-Bush

1,022.08 €

1 98 Days 3RK13256KS711AA0+550.7524002151592943RK 1325-6 KS71-1 AA0M12-Bush

1,124.84 €

1 98 Days 3RK13256KS711AA3+550.7524002151592943RK 1325-6 KS71-1 AA3M12-Bush

1,207.92 €

1 21 Days 3RK13256KS711AA5+550.7524002151592943RK 1325-6 KS71-1 AA 5M12-Bush

Loading...

Basic information

Min. temperature(°C) -25 Product type Motor starter

Tech Support