Direct motor starter

Direct motor starter
  • Volume Discount
[Specifications]
・Nominal current(A): 0.4-32
・Nominal voltage(V): 400, 440, 500, 690

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RA61200AB30
3RA61200AP30
3RA61200BB30
3RA61200BP30
3RA61200CB30
3RA61200CP30
3RA61200DB30
3RA61200DP30
3RA61200EB30
3RA61200EP30
3RA61201AB33
3RA61201AB34
3RA61201AP32
3RA61201AP33
3RA61201BB32
3RA61201BB33
3RA61201BB34
3RA61201BP33
3RA61201CB33
3RA61201CB34
3RA61201CP33
3RA61201DB32
3RA61201DB33
3RA61201DB34
3RA61201DP33
3RA61201EB32
3RA61201EB33
3RA61201EP32
3RA61202AB32
3RA61202AB33
3RA61202AB34
3RA61202AP32
3RA61202AP33
3RA61202BB32
3RA61202BB33
3RA61202BB34
3RA61202BP32
3RA61202BP33
3RA61202CB32
3RA61202CB33
3RA61202CB34
3RA61202CP32
3RA61202CP33
3RA61202DB32
3RA61202DB34
3RA61202DP32
3RA61202DP33
3RA61202EB32
3RA61202EB33
3RA61202EB34
3RA61202EP32
3RA61202EP33
3RA64001AB42
3RA64001AB43
3RA64001BB42
3RA64001BB43
3RA64001CB42
3RA64001CB43
3RA64001DB42
3RA64001DB43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Motor power at 400 V
(kW)
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (misc.)

431.79 €

1 Available 11 Days 3RA61200AB30+60-200.090.4690170165453RA 6120-0 from 30Mounting type: screw and snap

431.79 €

1 Available 98 Days 3RA61200AP30+60-200.090.4690170165453RA 6120-0 AP30Mounting type: screw and snap

458.03 €

1 Available 11 Days 3RA61200BB30+60-200.371.25690170165453RA 6120-0 BB30Mounting type: screw and snap

458.03 €

1 Available 11 Days 3RA61200BP30+60-200.371.25690170165453RA 6120-0 BP30Mounting type: screw and snap

486.44 €

1 Available 11 Days 3RA61200CB30+60-201.54690170165453RA 6120-0 CB 30Mounting type: screw and snap

486.44 €

1 Available 11 Days 3RA61200CP30+60-201.54690170165453RA 6120-0 CP 30Mounting type: screw and snap

519.24 €

1 Available 11 Days 3RA61200DB30+60-205.512690170165453RA 6120-0 DB 30Mounting type: screw and snap

519.24 €

1 Available 11 Days 3RA61200DP30+60-205.512690170165453RA 6120-0 DP 30Mounting type: screw and snap

785.97 €

1 Available 11 Days 3RA61200EB30+60-201532690170165453RA 6120-0 EB 30Mounting type: screw and snap

785.97 €

1 Available 98 Days 3RA61200EP30+60-201532690170165453RA 6120-0 EP 30Mounting type: screw and snap

447.09 €

1 Available 11 Days 3RA61201AB33+60-200.090.4690170165453RA6120-1from 33Mounting type: screw and snap

447.09 €

1 Available 11 Days 3RA61201AB34+60-200.090.4690170165453RA6120-1from 34Mounting type: screw and snap

468.95 €

1 Available 11 Days 3RA61201AP32+60-200.090.4690170165453RA6120-1AP32Mounting type: screw and snap

447.09 €

1 Available 11 Days 3RA61201AP33+60-200.090.4690170165453RA6120-1AP33Mounting type: screw and snap

468.95 €

1 Available 13 Days 3RA61201BB32+60-200.371.25690170165453RA6120-1BB32Mounting type: screw and snap

468.95 €

1 Available 11 Days 3RA61201BB33+60-200.371.25690170165453RA6120-1BB33Mounting type: screw and snap

468.95 €

1 Available 11 Days 3RA61201BB34+60-200.371.25690170165453RA6120-1BB34Mounting type: screw and snap

468.95 €

1 Available 11 Days 3RA61201BP33+60-200.371.25690170165453RA6120-1BP33Mounting type: screw and snap

501.75 €

1 Available 13 Days 3RA61201CB33+60-201.54690170165453RA6120-1CB33Mounting type: screw and snap

501.75 €

1 Available 11 Days 3RA61201CB34+60-201.54690170165453RA6120-1CB34Mounting type: screw and snap

501.75 €

1 Available 13 Days 3RA61201CP33+60-201.54690170165453RA6120-1CP33Mounting type: screw and snap

545.48 €

1 Available 11 Days 3RA61201DB32+60-205.512690170165453RA6120-1DB32Mounting type: screw and snap

534.55 €

1 Available 11 Days 3RA61201DB33+60-205.512690170165453RA6120-1DB33Mounting type: screw and snap

514.28 €

1 11 Days 3RA61201DB34+60-205.512690170165453RA6120-1DB34Mounting type: screw and snap

534.55 €

1 Available 11 Days 3RA61201DP33+60-205.512690170165453RA6120-1DP33Mounting type: screw and snap

803.47 €

1 Available 11 Days 3RA61201EB32+60-201532690170165453RA6120-1EB32Mounting type: screw and snap

771.99 €

1 11 Days 3RA61201EB33+60-201532690170165453RA6120-1EB 33Mounting type: screw and snap

825.32 €

1 Available 11 Days 3RA61201EP32+60-201532690170165453RA6120-1EP 32Mounting type: screw and snap

468.95 €

1 Available 11 Days 3RA61202AB32+60-200.090.4690191165453RA 6120-2 from 32Mounting type: screw and snap

447.09 €

1 Available 11 Days 3RA61202AB33+60-200.090.4690191165453RA 6120-2 from 33Mounting type: screw and snap

447.09 €

1 Available 98 Days 3RA61202AB34+60-200.090.4690191165453RA 6120-2 from 34Mounting type: screw and snap

468.95 €

1 Available 11 Days 3RA61202AP32+60-200.090.4690191165453RA 6120-2 AP32Mounting type: screw and snap

447.09 €

1 Available 98 Days 3RA61202AP33+60-200.090.4690191165453RA 6120-2 AP33Mounting type: screw and snap

486.44 €

1 Available 11 Days 3RA61202BB32+60-200.371.25690191165453RA 6120-2 BB32Mounting type: screw and snap

468.95 €

1 Available 11 Days 3RA61202BB33+60-200.371.25690191165453RA 6120-2 BB33Mounting type: screw and snap

468.95 €

1 Available 98 Days 3RA61202BB34+60-200.371.25690191165453RA 6120-2 BB34Mounting type: screw and snap

486.44 €

1 Available 11 Days 3RA61202BP32+60-200.371.25690191165453RA 6120-2 BP32Mounting type: screw and snap

468.95 €

1 Available 11 Days 3RA61202BP33+60-200.371.25690191165453RA 6120-2 BP 33Mounting type: screw and snap

530.17 €

1 Available 11 Days 3RA61202CB32+60-201.54690191165453RA 6120-2 CB32Mounting type: screw and snap

501.75 €

1 Available 11 Days 3RA61202CB33+60-201.54690191165453RA 6120-2 CB 33Mounting type: screw and snap

501.75 €

1 Available 13 Days 3RA61202CB34+60-201.54690191165453RA 6120-2 CB 34Mounting type: screw and snap

530.17 €

1 Available 11 Days 3RA61202CP32+60-201.54690191165453RA 6120-2 CP32Mounting type: screw and snap

501.75 €

1 Available 11 Days 3RA61202CP33+60-201.54690191165453RA 6120-2 CP33Mounting type: screw and snap

552.04 €

1 Available 11 Days 3RA61202DB32+60-205.512690191165453RA 6120-2 DB 32Mounting type: screw and snap

534.55 €

1 Available 11 Days 3RA61202DB34+60-205.512690191165453RA 6120-2 DB 34Mounting type: screw and snap

552.04 €

1 Available 11 Days 3RA61202DP32+60-205.512690191165453RA 6120-2 DP32Mounting type: screw and snap

534.55 €

1 Available 11 Days 3RA61202DP33+60-205.512690191165453RA 6120-2 DP 33Mounting type: screw and snap

825.32 €

1 Available 11 Days 3RA61202EB32+60-201532690191165453RA 6120-2 EB 32Mounting type: screw and snap

847.19 €

1 Available 11 Days 3RA61202EB33+60-201532690191165453RA 6120-2 EB 33Mounting type: screw and snap

803.47 €

1 Available 11 Days 3RA61202EB34+60-201532690191165453RA 6120-2 EB 34Mounting type: screw and snap

825.32 €

1 Available 11 Days 3RA61202EP32+60-201532690191165453RA 6120-2 EP 32Mounting type: screw and snap

803.47 €

1 Available 11 Days 3RA61202EP33+60-201532690191165453RA 6120-2 EP 33Mounting type: screw and snap

650.43 €

1 Available 11 Days 3RA64001AB42+60-200.090.4690170165453RA 6400-1 from 42Mounting type: screw and snap

632.93 €

1 Available 11 Days 3RA64001AB43+60-200.090.4690170165453RA 6400-1 from 43Mounting type: screw and snap

676.65 €

1 Available 11 Days 3RA64001BB42+60-200.371.25690170165453RA 6400-1 BB42Mounting type: screw and snap

661.36 €

1 Available 11 Days 3RA64001BB43+60-200.371.25690170165453RA 6400-1 BB43Mounting type: screw and snap

705.08 €

1 Available 11 Days 3RA64001CB42+60-201.54690170165453RA 6400-1 CB 42Mounting type: screw and snap

694.15 €

1 Available 11 Days 3RA64001CB43+60-201.54690170165453RA 6400-1 CB43Mounting type: screw and snap

737.87 €

1 Available 11 Days 3RA64001DB42+60-205.512690170165453RA 6400-1 DB42Mounting type: screw and snap

716.01 €

1 Available 11 Days 3RA64001DB43+60-205.512690170165453RA 6400-1 DB 43Mounting type: screw and snap

Loading...

Basic information

Product type Direct motor starter

Tech Support