Expansion

Expansion
  • Volume Discount
[Specifications]
・Product type: Expansion
・Product size (width)(mm): 30
・Product size (height)(mm): 215
・Product size (depth)(mm): 75
・Nominal voltage(V): 500

Base unit (BU30-MS5) with F-DI For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK19080AP000EP0

Part Number
3RK19080AP000EP0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

180.36 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Manufacturer part # 3RK19080AP000EP0 Max. temperature(°C) +60 Min. temperature(°C) -25
Nominal current(A) 32 Nominal voltage(V) 500 Product size (height)(mm) 215
Product size (depth)(mm) 75 Product size (width)(mm) 30 Product type Expansion
Type (manufacturer type) 3RK 1908-0 AP00-0EP 0 Type (misc.) Spring-loaded connection

This page is Expansion, part number 3RK19080AP000EP0.
You can find the detail information about specifications and dimensions on part number 3RK19080AP000EP0.

Tech Support