Control knob with graduation Aluminium

Control knob with graduation Aluminium
  • Volume Discount
[Specifications]
・Product type: Control knob
・Colour: Aluminium
・Axle mount(mm): 6.4
・Product size (height)(mm): 14.8, 18.1
・Product size (Ø)(mm): 29.2, 36.8
・Control knob features: + graduation
・RoHS-compliant: Yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
709012
709024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type) Type (misc.)

5.01 €

1 Available 3 Days 18.129.2RN-113 AScale of 0 to 9

5.01 €

1 Available 3 Days 14.836.8RN-114 AScale of 0 to 10

Loading...

  1. 1

Basic information

Axle mount(mm) 6.4 Colour Aluminium Control knob features + graduation
Product type Control knob RoHS-compliant Yes

Tech Support