Control knob / Black, Black (matt) / Fastened with grub screw, Fluted on outside. Fastened with grub screw

Control knob / Black, Black (matt) / Fastened with grub screw, Fluted on outside. Fastened with grub screw
  • Volume Discount
[Specifications]
・Type (misc.): Fastened with grub screw, Fluted on outside. Fastened with grub screw
・Colour: Black, Black (matt)
・Compatible with (details): M10, M11, M12
・Product size (height)(mm): 15-20
・Product size (Ø)(mm): 18.8-29

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1557338
1571878
702498
702501
718076
RK49009GN
RK49009RT
RK49009WS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axle mount
(mm)
Colour Compatible with (details) Control knob features Product size (height)
(mm)
Product size (Ø)
(mm)
RoHS-compliant Type (manufacturer type) Type (misc.)

3.11 €

1 Available 3 Days 6.35Black (matt)--1619Yes1557338-

2.89 €

1 Available 3 Days 6Black--1521Yes21/6Fluted on outside. Fastened with grub screw

2.89 €

1 Available 3 Days 6Black--2029Yes29/17Fastened with grub screw

2.37 €

1 Available 3 Days 6Black--1723Yes23/12Fastened with grub screw

2.89 €

1 Available 3 Days 4Black--1521Yes718076Fluted on outside. Fastened with grub screw

2.37 €

1 Available 3 Days 6BlackM11+ marking15.2418.8-RK 49009 GN-

2.37 €

1 Available 3 Days 6BlackM12+ marking15.2418.8-RK 49009 RT-

2.37 €

1 Available 3 Days 6BlackM10+ marking15.2418.8-RK 49009 WS-

Loading...

  1. 1

Basic information

Product type Control knob

Tech Support