Eurocard PCB Epoxide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
530173
530791
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Type (misc.)

6.84 €

1 Available 3 Days SU 527427Soldering strips grid

6.84 €

1 Available 3 Days SU527777-

Loading...

  1. 1

Basic information

Contact spacing(mm) 2.54 Copper coating (thickness)(µm) 35 Hole Ø(mm) 1
Material Epoxide Material thickness(mm) 1.6 Product size (width)(mm) 100
Product size (length)(mm) 160 Product type Eurocard PCB RoHS-compliant Yes
Type (PCB) single sided

Tech Support