Eurocard PCB tin plated Epoxide

Eurocard PCB tin plated Epoxide
  • Volume Discount

Product Details:

Manufacturer part number: 535547

Brand: TRU COMPONENTS

Price: 14.81

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

535547

Part Number
535547
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Contact spacing(mm) 2.54 Hole Ø(mm) 1 Material Epoxide
Material thickness(mm) 1.6 PCB features tin plated Product size (width)(mm) 170
Product size (length)(mm) 267 Product type Eurocard PCB RoHS-compliant Yes
Type (manufacturer type) SUPCB002 Type (PCB) single sided

This page is Eurocard PCB tin plated Epoxide, part number 535547.
You can find the detail information about specifications and dimensions on part number 535547.

Tech Support