Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T1906SA032 |
T1906SA039 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact spacing (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
7.88 € | 4 Pieces Per Package | 1 pack | Available | 3 Days | 5.08 | 50 | 90 | T1906SA032 | |
8.40 € | 4 Pieces Per Package | 1 pack | Available | 3 Days | 2.54 | 60 | 100 | T1906SA039 |
Loading...
Copper coating (thickness)(µm) | 35 | Hole Ø(mm) | 1 | Material | Phenolic paper |
---|---|---|---|---|---|
Product type | Eurocard PCB | Type (PCB) | single sided |