Prototyping PCB Epoxide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1274813
407826
407827
407829
531400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Copper coating (thickness)
(µm)
Material thickness
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Type (PCB)

2.37 €

1 Available 3 Days 351.615.618SSOP 16-L-single sided

3.11 €

1 Available 3 Days 351.62080PCB 2-2080-double sided

4.71 €

1 Available 3 Days 351.63070PCB 2-3070-double sided

5.75 €

1 Available 3 Days 351.64060PCB 2-4060-double sided

4.45 €

1 Available 3 Days --49.953.8SU 529016For order no. 52 26 00-

Loading...

  1. 1

Basic information

Contact spacing(mm) 2.54 Material Epoxide Product type Prototyping PCB
RoHS-compliant Yes

Tech Support