IC PCB Phenolic paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
531109
531198
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole Ø
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

3.61 €

1 Available 3 Days 116060SU527181

3.93 €

1 Available 3 Days 1.311050SU 527700

Loading...

  1. 1

Basic information

Contact spacing(mm) 2.54 Copper coating (thickness)(µm) 35 Material Phenolic paper
Material thickness(mm) 1.6 Product type IC PCB RoHS-compliant Yes
Type (PCB) single sided

Tech Support