Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1586577 |
1586590 |
1586591 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Thermal resistance R(th) (K/W) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
0.67 € | 1 | Available | 3 Days | 15 | 14 | 25 | 20 | TC-V5074C-T-203 | |
0.88 € | 1 | Available | 3 Days | 13 | 17 | 35 | 17 | TC-V5616X-T-203 | |
0.80 € | 1 | Available | 3 Days | 13 | 17 | 35 | 17 | TC-V5616Y-T-203 |
Loading...
Colour | Black | Material | Aluminium | Material properties | anodised |
---|---|---|---|---|---|
Product type | U-shaped heat sink | RoHS-compliant | Yes | Suitable for | TO 220 |