Braided hose【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1564737
1564738
1564739
1565449
1565451
1565890
1568180
1568182
1568183
1568184
1568185
1568186
1568187
1568188
1568189
1568190
1569270
1569271
1569273
1569274
1569275
1570435
1570437
1570440
1570910
1571393
1571394
1571474
1571635
1571636
1571637
1571639
1571640
1571641
1571642
1571647
1571648
1571650
1571652
1571653
1571654
1571655
1571656
1572523
1572524
1572525
1572526
1572528
1572531
1572532
1572533
1572534
1572536
1572537
1572538
1572539
1572540
1572543
1572544
1572546
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Operating Temperature Range
(℃)
Braided hose features Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Manufacturer part # Type (manufacturer type)

20.23 €

5 Pieces Per Package

1 pack Available 3 Days Green-40~+150Dispenser|Non-abrasive303730 up to 37 mm1243846CBBOX3037-GN

16.93 €

5 Pieces Per Package

1 pack Available 3 Days Gray-40~+150Dispenser|Non-abrasive253425 up to 34 mm1243878CBBOX2740-GY

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Black-40~+150Dispenser|Non-abrasive373 up to 7 mm1243880CBBOX0307-BK

23.41 €

5 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive303730 up to 37 mm1243824CBBOX3037-BL

19.16 €

5 Pieces Per Package

1 pack Available 3 Days Black-40~+150Dispenser|Non-abrasive303730 up to 37 mm1243890CBBOX3037-BK

14.81 €

10 Pieces Per Package

1 pack Available 3 Days White-40~+150Dispenser|Non-abrasive252 up to 5 mm1434422CBBOX0205-WHITE

13.75 €

10 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive373 up to 7 mm1243814CBBOX0307-BL

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Green-40~+150Dispenser|Non-abrasive373 up to 7 mm1243836CBBOX0307-GN

17.99 €

5 Pieces Per Package

1 pack Available 3 Days Green-40~+150Dispenser|Non-abrasive253425 up to 34 mm1243845CBBOX2534-GN

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Brown-40~+150Dispenser|Non-abrasive373 up to 7 mm1243847CBBOX0307-BN

17.99 €

5 Pieces Per Package

1 pack Available 3 Days Brown-40~+150Dispenser|Non-abrasive303730 up to 37 mm1243857CBBOX3037-BN

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Gray-40~+150Dispenser|Non-abrasive252 up to 5 mm1243868CBBOX0205-GY

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Gray-40~+150Dispenser|Non-abrasive373 up to 7 mm1243869CBBOX0307-GY

24.48 €

5 Pieces Per Package

1 pack Available 3 Days Gray-40~+150Dispenser|Non-abrasive303730 up to 37 mm1243879CBBOX3550-GY

20.23 €

5 Pieces Per Package

1 pack Available 3 Days Black-40~+150Dispenser|Non-abrasive253425 up to 34 mm1243889CBBOX2534-BK

22.35 €

5 Pieces Per Package

1 pack Available 3 Days White-40~+150Dispenser|Non-abrasive303730 up to 37 mm1243901CBBOX3037-WT

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Red-40~+150Dispenser|Non-abrasive252 up to 5 mm1434416CBBOX0205-RD

12.67 €

10 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive252 up to 5 mm1434417CBBOX0205-BLUE

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Green-40~+150Dispenser|Non-abrasive252 up to 5 mm1434419CBBOX0205-GREEN

12.67 €

10 Pieces Per Package

1 pack Available 3 Days Brown-40~+150Dispenser|Non-abrasive252 up to 5 mm1434420CBBOX0205-BROWN

13.75 €

10 Pieces Per Package

1 pack Available 3 Days Black-40~+150Dispenser|Non-abrasive252 up to 5 mm1434421CBBOX0205-Black

14.81 €

10 Pieces Per Package

1 pack Available 38 Days Red-40~+150Dispenser|Non-abrasive373 up to 7 mm1243803CBBOX0307-RD

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Yellow-40~+150Dispenser|Non-abrasive373 up to 7 mm1243825CBBOX0307-YL

20.23 €

5 Pieces Per Package

1 pack Available 3 Days White-40~+150Dispenser|Non-abrasive253425 up to 34 mm1243900CBBOX2534-WT

4.13 €

1 Available 3 Days Black-40~+125non-flammable|coarse braid12.712.712.70 up to 12.70 mm542882BS1000-FR3

2.89 €

1 Available 3 Days Black-40~+125non-flammable|coarse braid3.203.203.20 up to 3.20 mm542852BS1000-FR1

3.61 €

1 Available 3 Days Black-40~+125non-flammable|coarse braid6.406.406.40 up to 6.40 mm542867BS1000-FR2

0.96 €

1 3 Days White-40~+125non-flammable|coarse braid3.203.203.20 up to 3.20 mm546801BS1000-FR1-W

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Red-40~+150Dispenser|Non-abrasive6126 up to 12 mm1243806CBBOX0612-RD

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive484 up to 8 mm1243815CBBOX0408-BL

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive8148 up to 14 mm1243818CBBOX0814-BL

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Yellow-40~+150Dispenser|Non-abrasive5105 up to 10 mm1243827CBBOX0510-YL

17.99 €

10 Pieces Per Package

1 pack Available 3 Days Yellow-40~+150Dispenser|Non-abrasive122112 up to 21 mm1243831CBBOX1221-YL

16.93 €

10 Pieces Per Package

1 pack Available 3 Days Green-40~+150Dispenser|Non-abrasive8148 up to 14 mm1243840CBBOX0814-GN

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Green-40~+150Dispenser|Non-abrasive122112 up to 21 mm1243842CBBOX1221-GN

16.93 €

10 Pieces Per Package

1 pack Available 3 Days Brown-40~+150Dispenser|Non-abrasive122112 up to 21 mm1243853CBBOX1221-BN

8.95 €

10 Pieces Per Package

1 pack 3 Days Brown-40~+150Dispenser|Non-abrasive152715 up to 27 mm1243854CBBOX1527-BN

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Gray-40~+150Dispenser|Non-abrasive484 up to 8 mm1243870CBBOX0409-GY

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Black-40~+150Dispenser|Non-abrasive484 up to 8 mm1243881CBBOX0408-BK

16.93 €

10 Pieces Per Package

1 pack Available 3 Days Black-40~+150Dispenser|Non-abrasive101510 up to 15 mm1243885CBBOX1015-BK

15.87 €

10 Pieces Per Package

1 pack Available 3 Days White-40~+150Dispenser|Non-abrasive8148 up to 14 mm1243895CBBOX0814-WT

15.87 €

10 Pieces Per Package

1 pack Available 3 Days White-40~+150Dispenser|Non-abrasive122112 up to 21 mm1243897CBBOX1221-WT

20.23 €

10 Pieces Per Package

1 pack Available 3 Days Orange-40~+150Dispenser|Non-abrasive152715 up to 27 mm1243902CBBOX1527-OR

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Red-40~+150Dispenser|Non-abrasive484 up to 8 mm1243804CBBOX0408-RD

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Red-40~+150Dispenser|Non-abrasive5105 up to 10 mm1243805CBBOX0510-RD

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Red-40~+150Dispenser|Non-abrasive8148 up to 14 mm1243807CBBOX0814-RD

17.99 €

10 Pieces Per Package

1 pack Available 3 Days Red-40~+150Dispenser|Non-abrasive101510 up to 15 mm1243808CBBOX1015-RD

19.16 €

10 Pieces Per Package

1 pack Available 3 Days Red-40~+150Dispenser|Non-abrasive152715 up to 27 mm1243810CBBOX1527-RD

14.81 €

10 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive6126 up to 12 mm1243817CBBOX0612-BL

16.93 €

10 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive101510 up to 15 mm1243819CBBOX1015-BL

19.16 €

10 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive122112 up to 21 mm1243820CBBOX1221-BL

19.16 €

5 Pieces Per Package

1 pack Available 3 Days Blue-40~+150Dispenser|Non-abrasive202820 up to 28 mm1243822CBBOX2028-BL

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Yellow-40~+150Dispenser|Non-abrasive6126 up to 12 mm1243828CBBOX0612-YL

16.93 €

10 Pieces Per Package

1 pack Available 3 Days Yellow-40~+150Dispenser|Non-abrasive8148 up to 14 mm1243829CBBOX0814-YL

17.99 €

10 Pieces Per Package

1 pack Available 3 Days Yellow-40~+150Dispenser|Non-abrasive101510 up to 15 mm1243830CBBOX1015-YL

19.16 €

10 Pieces Per Package

1 pack Available 3 Days Yellow-40~+150Dispenser|Non-abrasive152715 up to 27 mm1243832CBBOX1527-YL

19.16 €

5 Pieces Per Package

1 pack Available 3 Days Yellow-40~+150Dispenser|Non-abrasive202820 up to 28 mm1243833CBBOX2028-YL

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Green-40~+150Dispenser|Non-abrasive6126 up to 12 mm1243839CBBOX0612-GN

16.93 €

10 Pieces Per Package

1 pack Available 3 Days Green-40~+150Dispenser|Non-abrasive101510 up to 15 mm1243841CBBOX1015-GN

16.93 €

10 Pieces Per Package

1 pack Available 3 Days Brown-40~+150Dispenser|Non-abrasive101510 up to 15 mm1243852CBBOX1015-BN

Loading...

Basic information

Material PET Product type Braided hose RoHS-compliant Yes

Tech Support