Magnetic switch (3SE66052BA)

Magnetic switch 3SE66052BA
  • Volume Discount

Product Details:

Manufacturer part number: 3SE66052BA

Brand: SIEMENS

Price: 64.97

Delivery time: 11 Days


Technical Data:

Cable length: 3 m

Connector (sensor): Cable

Max. operating voltage: 100 V

Operating voltage (range): 100 V (max)

Product size (height): 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE66052BA

Part Number
3SE66052BA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector (sensor) Max. operating voltage
(V)
Operating voltage (range) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

64.97 €

1 11 Days 3Cable100100 V (max)132588-3 SE 6605-2 BA

Loading...

  1. 1

Basic information

Enclosure material Plastic IP rating IP67 Max. temperature(°C) +70
Min. temperature(°C) -25 Product type Magnetic switch Switching frequency(Hz) 5

This page is Magnetic switch, part number 3SE66052BA.
You can find the detail information about specifications and dimensions on part number 3SE66052BA.

Variation of this product

Part Number
3SE66042BA01
3SE66051BA
3SE66051BA02
3SE66052BA01
3SE66053BA
3SE66144CA01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Connector (sensor) Max. operating voltage
(V)
Operating voltage (range) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

100.83 €

1 11 Days -M8 plug (4-pin)6060 V (max)132588-3 SE 6604-2 BA01

78.43 €

1 11 Days 3Cable100100 V (max)--44303 SE 6605-1 BA

105.31 €

1 11 Days -M8 plug (4-pin)100100 V (max)--48303 SE 6605-1 BA02

95.85 €

1 Available 11 Days -M8 plug (4-pin)6060 V (max)132588-3 SE 6605-2 BA01

64.97 €

1 11 Days 3Cable2424 V (max)132533-3 SE 6605-3 BA

105.31 €

1 11 Days -M8 plug (4-pin)2424 V (max)258813-3 SE 6614-4 CA01

Tech Support